Menu Search

Cable Clamps - Dual Half U, Screw Mount

In stock

A Dual U Clamp, with a screw mounting design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. It is secured using a screw or snap rivet (sold separately).

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Cable Diameter Base Length View
$0.1415 - $0.1607 Request the lead time here
$0.1347 - $0.1535 14000 In stock
$0.1286 - $0.1458 Request the lead time here
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in ; ; Nylon 6/6; Natural

DHURCS-4-01

Price Range
$0.1607 - $0.1415

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Overall Height
    0.299 in
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in ; ; Nylon 6/6; Natural

DHURCS-3-01

Price Range
$0.1535 - $0.1347

Stock Levels
14000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Overall Height
    0.24 in
Cable Clamps - Dual Half U, Screw Mount - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in ; ; Nylon 6/6; Natural

DHURCS-2-01

Price Range
$0.1458 - $0.1286

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Overall Height
    0.169 in