Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $70.00 - $77.80 | 1 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.591 in
15.0 mm
|
||
| $175.10 - $194.50 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
2.52 in
64.0 mm
|
||
| Request the lead time here |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.787 in
20.0 mm
|
|||
| $116.60 - $133.20 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
Nylon 6/6
|
1.969 in
50.0 mm
|
||
| $237.20 - $271.10 | 9 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.984 in
25.0 mm
|
||
| $65.50 - $74.70 | 6 In stock |
Black
|
49.869 ft
15.2 m
|
PET
|
1.26 in
32.0 mm
|
||
| $199.00 - $255.90 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PPS
|
0.315 in
8.0 mm
|
||
| $1,000.90 - $1,144.00 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PPS
|
1.969 in
50.0 mm
|
||
| $121.20 - $138.60 | 9 In stock |
Black
|
49.869 ft
15.2 m
|
PET
|
1.969 in
50.0 mm
|
||
| $428.80 - $490.00 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PPS
|
0.63 in
16.0 mm
|
||
| $47.40 - $54.00 | 5 In stock |
Black
|
199.803 ft
60.9 m
|
PET
|
0.236 in
6.0 mm
|
||
| $50.90 - $56.70 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.181 in
30.0 mm
|
||
| $41.40 - $43.50 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.315 in
8.0 mm
|
||
| $125.60 - $139.60 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.772 in
45.0 mm
|
||
| Request the lead time here |
Natural
|
100.066 ft
30.5 m
|
Nomex Fiber
|
0.472 in
12.0 mm
|
|||
| $31.80 - $35.40 | 5 In stock |
Black
|
100.066 ft
30.5 m
|
PES
|
0.394 in
10.0 mm
|
||
| $97.20 - $108.10 | 8 In stock |
Black
|
49.869 ft
15.2 m
|
PES
|
1.969 in
50.0 mm
|
||
| $87.40 - $97.20 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
1.772 in
45.0 mm
|
||
| $48.90 - $54.30 | Request the lead time here |
Black
|
100.066 ft
30.5 m
|
PES
|
0.472 in
12.0 mm
|
||
| $201.80 - $224.30 | Request the lead time here |
Black
|
49.869 ft
15.2 m
|
PES
|
2.992 in
76.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue