Menu Search

Cable Sleeves - Braided

In stock

Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).

  • Material: Nomex™ Fibre
  • UL94 V0 Flame Rated
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
168 results
Product SKUs information
Item Code Price range Availability Colour Roll Length Material Nominal Inside Diameter View
$128.40 - $142.70 Request the lead time here
Black
98.425 ft
PES
0.315 in
$45.60 - $50.80 Request the lead time here
Black
199.803 ft
PES
0.118 in
$73.60 - $81.80 Request the lead time here
Black
49.869 ft
PES
1.181 in
7 In stock
Natural
100.066 ft
Nomex Fiber
0.315 in
$43.50 - $49.70 5 In stock
Black
100.066 ft
PET
0.472 in
$39.00 - $44.60 Request the lead time here
Black
100.066 ft
Nylon 6/6
0.394 in
$235.10 - $268.60 Request the lead time here
Black
49.869 ft
PPS
0.748 in
$28.30 - $32.30 6 In stock
Black
100.066 ft
PET
0.315 in
$173.70 - $198.40 Request the lead time here
Black
49.869 ft
Nylon 6/6
2.992 in
$43.30 - $49.50 6 In stock
Black
199.803 ft
Nylon 6/6
0.118 in
$63.00 - $71.90 Request the lead time here
Black
49.869 ft
Nylon 6/6
1.26 in
$166.60 - $190.30 3 In stock
Black
100.066 ft
PES
0.512 in
$68.20 - $75.60 Request the lead time here
Black
49.869 ft
PES
1.575 in
$368.10 - $420.90 Request the lead time here
Black
199.803 ft
PPS
0.236 in
$573.30 - $655.30 Request the lead time here
Black
49.869 ft
PPS
1.496 in
$188.50 - $242.30 3 In stock
Black
100.066 ft
PES
0.63 in
$37.10 - $42.50 Request the lead time here
Black
49.869 ft
PET
0.748 in
$87.40 - $97.20 Request the lead time here
Black
49.869 ft
PES
1.772 in
$48.90 - $54.30 Request the lead time here
Black
100.066 ft
PES
0.472 in
$201.80 - $224.30 Request the lead time here
Black
49.869 ft
PES
2.992 in
  • of 9
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Roll Length - 30.0 m | 98.425 ft Black

900413

Price Range
$142.70 - $128.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.315 in
  • Roll Length
    98.425 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester Monofilament
N/A Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 5.0 mm | 0.039 - 0.197 in Roll Length - 60.9 m | 199.803 ft Black

900289

Price Range
$50.80 - $45.60

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.118 in
  • Roll Length
    199.803 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 30.0 mm | 1.181 in Compatible Cable Diameter Range - 20.0 - 35.0 mm | 0.787 - 1.378 in Roll Length - 15.2 m | 49.869 ft Black

900297

Price Range
$81.80 - $73.60

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.181 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 6.0 - 10.0 mm | 0.236 - 0.394 in Roll Length - 30.5 m | 100.066 ft Natural

900367


Stock Levels
7 In stock
Attributes
  • Nominal Inside Diameter
    0.315 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Natural
  • Full Material
    Nomex Fibre
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 24.0 mm | 0.315 - 0.945 in Roll Length - 30.5 m | 100.066 ft Black

900465

Price Range
$49.70 - $43.50

Stock Levels
5 In stock
Attributes
  • Nominal Inside Diameter
    0.472 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
N/A Nominal Inside Diameter - 10.0 mm | 0.394 in Compatible Cable Diameter Range - 7.0 - 19.0 mm | 0.276 - 0.748 in Roll Length - 30.5 m | 100.066 ft Black

900429

Price Range
$44.60 - $39.00

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.394 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900443

Price Range
$268.60 - $235.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.748 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
N/A Nominal Inside Diameter - 8.0 mm | 0.315 in Compatible Cable Diameter Range - 5.0 - 16.0 mm | 0.197 - 0.63 in Roll Length - 30.5 m | 100.066 ft Black

900463

Price Range
$32.30 - $28.30

Stock Levels
6 In stock
Attributes
  • Nominal Inside Diameter
    0.315 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
N/A Nominal Inside Diameter - 76.0 mm | 2.992 in Compatible Cable Diameter Range - 64.0 - 120.0 mm | 2.52 - 4.724 in Roll Length - 15.2 m | 49.869 ft Black

900485

Price Range
$198.40 - $173.70

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    2.992 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
N/A Nominal Inside Diameter - 3.0 mm | 0.118 in Compatible Cable Diameter Range - 1.0 - 6.0 mm | 0.039 - 0.236 in Roll Length - 60.9 m | 199.803 ft Black

900426

Price Range
$49.50 - $43.30

Stock Levels
6 In stock
Attributes
  • Nominal Inside Diameter
    0.118 in
  • Roll Length
    199.803 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
N/A Nominal Inside Diameter - 32.0 mm | 1.26 in Compatible Cable Diameter Range - 20.0 - 50.0 mm | 0.787 - 1.969 in Roll Length - 15.2 m | 49.869 ft Black

900434

Price Range
$71.90 - $63.00

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.26 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Nylon 6/6 Monofilament
N/A Nominal Inside Diameter - 13.0 mm | 0.512 in Compatible Cable Diameter Range - 3.2 - 14.0 mm | 0.126 - 0.551 in Roll Length - 30.5 m | 100.066 ft Black

900454

Price Range
$190.30 - $166.60

Stock Levels
3 In stock
Attributes
  • Nominal Inside Diameter
    0.512 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Polyester
N/A Nominal Inside Diameter - 40.0 mm | 1.575 in Compatible Cable Diameter Range - 30.0 - 60.0 mm | 1.181 - 2.362 in Roll Length - 15.2 m | 49.869 ft Black

900312

Price Range
$75.60 - $68.20

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.575 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 6.0 mm | 0.236 in Compatible Cable Diameter Range - 3.0 - 9.0 mm | 0.118 - 0.354 in Roll Length - 60.9 m | 199.803 ft Black

900438

Price Range
$420.90 - $368.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.236 in
  • Roll Length
    199.803 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
N/A Nominal Inside Diameter - 38.0 mm | 1.496 in Compatible Cable Diameter Range - 30.0 - 60.0 mm | 1.181 - 2.362 in Roll Length - 15.2 m | 49.869 ft Black

900446

Price Range
$655.30 - $573.30

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.496 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyphenylene Sulfide Monofilament
N/A Nominal Inside Diameter - 16.0 mm | 0.63 in Compatible Cable Diameter Range - 5.0 - 17.0 mm | 0.197 - 0.669 in Roll Length - 30.5 m | 100.066 ft Black

900455

Price Range
$242.30 - $188.50

Stock Levels
3 In stock
Attributes
  • Nominal Inside Diameter
    0.63 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    UL94 V-2 Polyester
N/A Nominal Inside Diameter - 19.0 mm | 0.748 in Compatible Cable Diameter Range - 14.0 - 30.0 mm | 0.551 - 1.181 in Roll Length - 15.2 m | 49.869 ft Black

900467

Price Range
$42.50 - $37.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.748 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyethylene Terephthalate
N/A Nominal Inside Diameter - 45.0 mm | 1.772 in Compatible Cable Diameter Range - 35.0 - 75.0 mm | 1.378 - 2.953 in Roll Length - 15.2 m | 49.869 ft Black

900313

Price Range
$97.20 - $87.40

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    1.772 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 12.0 mm | 0.472 in Compatible Cable Diameter Range - 8.0 - 14.0 mm | 0.315 - 0.551 in Roll Length - 30.5 m | 100.066 ft Black

900293

Price Range
$54.30 - $48.90

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    0.472 in
  • Roll Length
    100.066 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester
N/A Nominal Inside Diameter - 76.0 mm | 2.992 in Compatible Cable Diameter Range - 64.0 - 80.0 mm | 2.52 - 3.15 in Roll Length - 15.2 m | 49.869 ft Black

900302

Price Range
$224.30 - $201.80

Stock Levels
Request the lead time here
Attributes
  • Nominal Inside Diameter
    2.992 in
  • Roll Length
    49.869 ft
  • Sold Per
    Roll
  • Colour
    Black
  • Full Material
    Polyester