Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Leaf Hinges are available for applications for flush mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fixings. The Zinc hinge is on a 180 degree rotational angle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Colour | Finish | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $27.70 - $30.20 | 121 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
Electro Polished
|
1.575 in
40.0 mm
|
||
| $22.10 - $25.80 | 86 In stock |
0.098 in
2.5 mm
|
3.504 in
89.0 mm
|
Black
|
Black Powder Coated
|
5.433 in
138.0 mm
|
||
| $15.50 - $16.40 | 100 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
Black
|
|
2.48 in
63.0 mm
|
||
| $15.50 - $16.40 | 66 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
Black
|
|
2.48 in
63.0 mm
|
||
| $16.60 - $17.60 | 119 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Black
|
|
2.362 in
60.0 mm
|
||
| $12.60 - $13.40 | 100 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
|
2.362 in
60.0 mm
|
||
| $11.40 - $12.10 | 87 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
|
2.362 in
60.0 mm
|
||
| $16.60 - $17.60 | 100 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Black
|
|
2.362 in
60.0 mm
|
||
| $13.40 - $15.70 | 94 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
2.362 in
60.0 mm
|
||
| $17.30 - $18.70 | 200 In stock |
0.236 in
6.0 mm
|
2.283 in
58.0 mm
|
Black
|
Black Powder Coated
|
3.937 in
100.0 mm
|
||
| $45.90 - $50.00 | 86 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Electropolished
|
2.48 in
63.0 mm
|
||
| $9.00 - $9.50 | 23 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
Chrome Plated
|
1.575 in
40.0 mm
|
||
| $56.20 - $61.40 | 150 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Electropolished
|
2.992 in
76.0 mm
|
||
| $14.80 - $17.30 | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
3.543 in
90.0 mm
|
||
| $8.20 - $9.60 | 135 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.992 in
76.0 mm
|
||
| $7.30 - $8.50 | 68 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
1.969 in
50.0 mm
|
||
| $15.30 - $17.90 | 148 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder Coated
|
4.724 in
120.0 mm
|
||
| $7.30 - $8.50 | 6083 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
1.969 in
50.0 mm
|
||
| $7.70 - $9.10 | 448 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.48 in
63.0 mm
|
||
| $7.70 - $9.00 | 178 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder Coated
|
2.48 in
63.0 mm