Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.104 - $0.1428 | 3000 In stock |
0.250 in
6.4 mm
|
0.615 in
15.6 mm
|
0.281 - 0.500 in
7.1 - 12.7 mm
|
||
$0.0854 - $0.1055 | 1000 In stock |
0.215 in
5.5 mm
|
0.630 in
16 mm
|
0.078 - 0.300 in
2 - 7.6 mm
|
||
$0.1563 - $0.1931 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.375 - 0.750 in
9.5 - 19.1 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.156 - 0.330 in
4 - 8.4 mm
|
||
$0.0978 - $0.134 | Request the lead time here |
0.218 in
5.5 mm
|
0.375 in
9.5 mm
|
0.187 - 0.250 in
4.7 - 6.4 mm
|
||
$0.0984 - $0.1352 | Request the lead time here |
0.187 in
4.7 mm
|
0.275 in
7 mm
|
0.031 - 0.200 in
0.8 - 5.1 mm
|
||
$0.0978 - $0.134 | Request the lead time here |
0.156 in
4 mm
|
0.218 in
5.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
$0.0984 - $0.1352 | 11000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
$0.0984 - $0.1352 | Request the lead time here |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.1749 - $0.2157 | 2000 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.125 - 0.437 in
3.2 - 11.1 mm
|
||
$0.104 - $0.1427 | Request the lead time here |
0.290 in
7.4 mm
|
0.620 in
15.7 mm
|
0.093 - 0.187 in
2.4 - 4.7 mm
|
||
$0.0984 - $0.1352 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
$0.0807 - $0.1106 | Request the lead time here |
0.160 in
4.1 mm
|
0.295 in
7.5 mm
|
0.062 - 0.180 in
1.6 - 4.6 mm
|
||
$0.0978 - $0.134 | Request the lead time here |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.250 in
6.4 mm
|
0.370 in
9.4 mm
|
0.350 - 0.500 in
8.9 - 12.7 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
$0.0984 - $0.1352 | Request the lead time here |
0.218 in
5.5 mm
|
0.437 in
11.1 mm
|
0.094 - 0.312 in
2.4 - 7.9 mm
|
||
$0.1563 - $0.1931 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.093 - 0.312 in
2.4 - 7.9 mm
|
||
$0.1563 - $0.1931 | Request the lead time here |
0.224 in
5.7 mm
|
0.437 in
11.1 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.252 in
6.4 mm
|
0.469 in
11.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue