Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|
$0.1479 - $0.1826 | Request the lead time here |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.1385 - $0.1616 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
$0.104 - $0.1428 | Request the lead time here |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.281 - 0.500 in
7.1 - 12.7 mm
|
||
$0.0978 - $0.134 | 17000 In stock |
0.130 in
3.3 mm
|
0.218 in
5.5 mm
|
0.031 - 0.140 in
0.8 - 3.6 mm
|
||
$0.1238 - $0.2474 | Request the lead time here |
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
$0.3513 - $0.705 | 7000 In stock |
0.197 in
5.0 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
$0.1148 - $0.1575 | 2500 In stock |
0.280 in
7.1 mm
|
0.485 in
12.3 mm
|
0.062 - 0.350 in
1.6 - 8.9 mm
|
||
$0.1259 - $0.147 | Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
$0.1209 - $0.1659 | 1500 In stock |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.089 - $0.1218 | Request the lead time here |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.0896 - $0.1229 | 153000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
$0.0947 - $0.1299 | 1000 In stock |
0.250 in
6.4 mm
|
0.468 in
11.9 mm
|
0.156 - 0.330 in
4 - 8.4 mm
|
||
$0.0762 - $0.1046 | 227000 In stock |
0.250 in
6.4 mm
|
0.370 in
9.4 mm
|
0.062 - 0.125 in
1.6 - 3.2 mm
|
||
$0.089 - $0.1218 | 64000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
$0.1209 - $0.1659 | 41500 In stock |
0.189 in
4.8 mm
|
0.28 in
7.1 mm
|
0.374 - 0.5 in
9.5 - 12.7 mm
|
||
$0.128 - $0.1755 | 94500 In stock |
0.276 in
7.0 mm
|
0.622 in
15.8 mm
|
0.094 - 0.252 in
2.4 - 6.4 mm
|
||
$0.089 - $0.1218 | 15000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.217 - 0.382 in
5.5 - 9.7 mm
|
||
$0.128 - $0.1755 | Request the lead time here |
0.224 in
5.7 mm
|
0.437 in
11.1 mm
|
0.126 - 0.311 in
3.2 - 7.9 mm
|
||
$0.1248 - $0.1712 | Request the lead time here |
0.244 in
6.2 mm
|
0.374 in
9.5 mm
|
0.142 - 0.551 in
3.6 - 14 mm
|
||
$0.0978 - $0.134 | 12000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue