Fire Protection sleeves have excellent elasticity and are great for protecting or bundling hoses, tubes and cables in a variety of hostile environments. We have two styles of Firesleeve. Our basic Firesleeve that is assembled by sliding it over the end of the fitting or hose all the way until the hose assembly is covered, or our new style which has a hook and loop design that allows for easy installation and removal without having to disconnect the hose assembly. The insultation properties on both styles provide workers with effective protection against burns from hot hoses and reduces heat energy loss. They can withstand intense radiant heat and flame continuously up to 500 F or 3000 F for up to 30 seconds. They will immediately shed splash and canwithstand repeated exposure to shed splash of molten steel, aluminum and glass.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | View | |
|---|---|---|---|---|
| $462.30 - $594.50 | Request the lead time here |
0.984 in
25.0 mm
|
||
| $321.70 - $413.60 | Request the lead time here |
0.63 in
16.0 mm
|
||
| $401.90 - $516.80 | Request the lead time here |
0.787 in
20.0 mm
|
||
| $241.30 - $310.20 | Request the lead time here |
0.394 in
10.0 mm
|
||
| $757.90 - $824.20 | Request the lead time here |
1.250 in
31.8 mm
|
||
| $2,094.80 - $2,282.20 | Request the lead time here |
3.250 in
82.6 mm
|
||
| $1,516.00 - $1,648.30 | Request the lead time here |
2.375 in
60.3 mm
|
||
| $890.40 - $970.30 | 1 In stock |
1.500 in
38.1 mm
|
||
| $2,001.00 - $2,177.50 | Request the lead time here |
3.000 in
76.2 mm
|
||
| $322.50 - $352.90 | Request the lead time here |
0.625 in
15.9 mm
|
||
| FPS0250 | $176.50 - $193.00 | Request the lead time here |
0.250 in
6.4 mm
|
|
| $1,204.60 - $1,309.20 | Request the lead time here |
2.000 in
50.8 mm
|
||
| $1,066.70 - $1,163.10 | Request the lead time here |
1.750 in
44.5 mm
|
||
| $281.20 - $308.60 | Request the lead time here |
0.500 in
12.7 mm
|
||
| $242.50 - $264.50 | Request the lead time here |
0.375 in
9.5 mm
|
||
| $810.40 - $882.00 | Request the lead time here |
1.375 in
34.9 mm
|
||
| $581.60 - $631.10 | Request the lead time here |
1.000 in
25.4 mm
|
||
| $443.70 - $485.20 | Request the lead time here |
0.750 in
19.1 mm
|
||
| $2,315.30 - $2,519.20 | Request the lead time here |
4.000 in
101.6 mm
|
||
| $1,648.30 - $1,794.40 | Request the lead time here |
2.500 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue