Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fixed Length Seals provide an easy and economical way to deter theft, as well as signal evidence of tampering or breach of goods. They are ideal for securing truck and container doors.
Our range is available in several types, including InnoLock, OctoLock and TwinLock.
InnoLock features a flat and tear-off tab for easy, tool-free removal. The seal has an anti-tamper metal locking jaw.
OctoLock and TwinLock are all-plastic options. OctoLock has a heavy-duty octagonal head and features a pre-determined break point. OctoLock and TwinLock benefit from a double locking mechanism with an acetal jaw that has a higher melting point than polypropylene (PP).
TwinLock also has a pre-set break point on the deal for ease of removal. It features a fixed loop design. For full security benefits of the double locking mechanism, insert until you hear a second click.
High Break Strengths: 9.5kg and 15kg
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Tag Length | Colour | Tag Width | Strap Width | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.179 - $0.221 | Request the lead time here |
|
Blue
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
TwinLock
|
||
| $0.179 - $0.221 | 526 In stock |
|
Blue
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
TwinLock
|
||
| $0.179 - $0.221 | 250 In stock |
|
Green
|
|
0.354 in
9.0 mm
|
TwinLock
|
||
| $0.173 - $0.233 | Request the lead time here |
1.575 in
40.0 mm
|
Blue
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
InnoLock
|
||
| $0.179 - $0.221 | Request the lead time here |
|
Orange
|
|
0.354 in
9.0 mm
|
TwinLock
|
||
| $0.146 - $0.198 | 990 In stock |
|
White
|
|
0.339 in
8.6 mm
|
OctoLock
|
||
| $0.179 - $0.221 | 1592 In stock |
|
Yellow
|
|
0.354 in
9.0 mm
|
TwinLock
|
||
| $0.173 - $0.233 | Request the lead time here |
1.575 in
40.0 mm
|
White
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
InnoLock
|
||
| $0.146 - $0.198 | 1000 In stock |
|
Yellow
|
|
0.339 in
8.6 mm
|
OctoLock
|
||
| $0.173 - $0.233 | Request the lead time here |
1.575 in
40.0 mm
|
Red
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
InnoLock
|
||
| $0.173 - $0.233 | Request the lead time here |
1.575 in
40.0 mm
|
Green
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
InnoLock
|
||
| $0.146 - $0.198 | 974 In stock |
|
Green
|
|
0.339 in
8.6 mm
|
OctoLock
|
||
| $0.146 - $0.198 | 996 In stock |
|
Red
|
|
0.339 in
8.6 mm
|
OctoLock
|
||
| $0.179 - $0.221 | 910 In stock |
|
White
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
TwinLock
|
||
| $0.179 - $0.221 | Request the lead time here |
|
Red
|
|
0.354 in
9.0 mm
|
TwinLock