Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1083 - $0.6275 | 6978 In stock |
UNF Threads
|
Natural
|
|
1.330 in
33.8 mm
|
|
|
||
| $0.072 - $0.4182 | 14960 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.4574 - $2.6486 | 4900 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1049 - $0.6062 | 4994 In stock |
UNF Threads
|
Orange
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.0849 - $0.4922 | 84444 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.0735 - $0.4259 | 12798 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1209 - $0.7011 | 1587 In stock |
UNF Threads
|
Orange
|
|
1.540 in
39.1 mm
|
|
|
||
| $0.2165 - $1.2533 | 4882 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1292 - $0.7469 | 1997 In stock |
UNF Threads
|
Natural
|
|
1.700 in
43.2 mm
|
|
|
||
| $0.0791 - $0.4583 | 2000 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.4886 - $2.8286 | 444 In stock |
UNF Threads
|
Orange
|
|
1.085 in
27.6 mm
|
|
|
||
| $0.0636 - $0.3681 | 19698 In stock |
UNF Threads
|
Natural
|
|
0.590 in
15 mm
|
|
|
||
| $0.2637 - $1.5285 | 22400 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.0888 - $0.5141 | 42300 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.117 - $0.6777 | Request the lead time here |
UNF Threads
|
Orange
|
|
0.880 in
22.4 mm
|
|
|
||
| $0.0999 - $0.5777 | 12720 In stock |
UNF Threads
|
Orange
|
|
0.875 in
22.2 mm
|
|
|
||
| $0.0968 - $0.56 | 701 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.7523 - $4.3548 | 1838 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0636 - $0.3681 | 3780 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.213 - $1.2327 | 2391 In stock |
Metric Threads
|
Natural