Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
$4.1676 - $55.6495 | 1078 In stock |
2.500 in
63.5 mm
|
2.250 in
57.2 mm
|
0.328 in
8.3 mm
|
||
$0.1007 - $1.1918 | 29934 In stock |
0.250 in
6.4 mm
|
0.156 in
4 mm
|
0.063 in
1.6 mm
|
||
$0.1109 - $1.3109 | 10000 In stock |
0.313 in
8 mm
|
0.216 in
5.5 mm
|
0.031 in
0.8 mm
|
||
$0.2169 - $2.5653 | 600444 In stock |
0.500 in
12.7 mm
|
0.315 in
8 mm
|
0.118 in
3 mm
|
||
$0.2496 - $2.9618 | 11672 In stock |
0.750 in
19.1 mm
|
0.629 in
16 mm
|
0.063 in
1.6 mm
|
||
$0.8583 - $10.1676 | 4933 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
0.031 in
0.8 mm
|
||
$0.1551 - $1.9385 | 6726 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
||
$0.6923 - $8.6247 | 3068 In stock |
1.188 in
30.2 mm
|
0.875 in
22.2 mm
|
0.141 in
3.6 mm
|
||
$1.6438 - $21.7579 | Request the lead time here |
2.000 in
50.8 mm
|
1.500 in
38.1 mm
|
0.094 in
2.4 mm
|
||
$0.4047 - $5.0951 | 14925 In stock |
0.465 in
11.8 mm
|
0.250 in
6.4 mm
|
0.095 in
2.4 mm
|
||
$0.0959 - $1.1334 | 11265 In stock |
0.188 in
4.8 mm
|
0.109 in
2.8 mm
|
0.031 in
0.8 mm
|
||
$0.1109 - $1.3109 | 19968 In stock |
0.313 in
8 mm
|
0.188 in
4.8 mm
|
0.031 in
0.8 mm
|
||
$0.2136 - $2.5187 | 32989 In stock |
0.469 in
11.9 mm
|
0.378 in
9.6 mm
|
0.078 in
2 mm
|
||
$0.2706 - $3.2184 | 16000 In stock |
0.688 in
17.5 mm
|
0.493 in
12.5 mm
|
0.063 in
1.6 mm
|
||
$1.0523 - $13.8977 | Request the lead time here |
1.500 in
38.1 mm
|
1.188 in
30.2 mm
|
0.156 in
4 mm
|
||
$0.2706 - $3.2184 | 18390 In stock |
0.688 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
||
$0.80 - $9.4448 | 1523 In stock |
1.000 in
25.4 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
GRO025062A | $0.1007 - $1.1918 | 36570 In stock |
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
0.063 in
1.6 mm
|
|
GRO040061A | $0.1359 - $1.607 | 5830 In stock |
0.406 in
10.3 mm
|
0.283 in
7.2 mm
|
0.063 in
1.6 mm
|
|
$0.2847 - $3.3347 | 20648 In stock |
0.625 in
15.9 mm
|
0.493 in
12.5 mm
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue