Menu Search

Hose Protection Sleeves - Mining Safety Approved

In stock

Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
78 results
Product SKUs information
Item Code Price range Availability Flat Width Compatible Hose Diameter View
$679.70 - $715.40 Request the lead time here
1.380 in
0.790 in
$2,141.70 - $2,256.10 Request the lead time here
5.390 in
3.350 in
$938.50 - $989.40 Request the lead time here
2.050 in
1.220 in
$2,014.40 - $2,121.30 Request the lead time here
4.960 in
3.070 in
$1,353.20 - $1,424.40 Request the lead time here
3.430 in
2.090 in
$941.10 - $992.10 Request the lead time here
2.200 in
1.300 in
$2,116.20 - $2,228.10 Request the lead time here
4.650 in
2.870 in
$1,594.70 - $1,678.70 Request the lead time here
3.540 in
2.170 in
$361.90 - $380.20 Request the lead time here
2.362 in
$450.10 - $474.50 1 In stock
7.874 in
$945.50 - $995.20 Request the lead time here
2.050 in
1.220 in
$196.70 - $207.10 Request the lead time here
1.181 in
$553.50 - $583.90 6 In stock
3.937 in
$434.90 - $456.10 Request the lead time here
2.756 in
$483.60 - $510.90 2 In stock
3.150 in
$440.60 - $489.50 Request the lead time here
$1,978.80 - $2,083.00 32 In stock
4.650 in
2.870 in
$513.90 - $538.20 4 In stock
3.543 in
$260.50 - $289.40 2 In stock
$570.50 - $600.50 Request the lead time here
1.180 in
0.670 in
  • of 4
Hose Protection Sleeve 0.790 in 1.380 in Nylon

900503

Price Range
$715.40 - $679.70

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    0.790 in
  • Flat Width
    1.380 in
  • Roll Length
    300 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 3.350 in 5.390 in Nylon

900534

Price Range
$2,256.10 - $2,141.70

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.350 in
  • Flat Width
    5.390 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.220 in 2.050 in Nylon

900510R

Price Range
$989.40 - $938.50

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.220 in
  • Flat Width
    2.050 in
  • Roll Length
    328 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 3.070 in 4.960 in Nylon

900527

Price Range
$2,121.30 - $2,014.40

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    3.070 in
  • Flat Width
    4.960 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.090 in 3.430 in Nylon

900519

Price Range
$1,424.40 - $1,353.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.090 in
  • Flat Width
    3.430 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 1.300 in 2.200 in Nylon

900511

Price Range
$992.10 - $941.10

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.300 in
  • Flat Width
    2.200 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.870 in 4.650 in Nylon

900526R

Price Range
$2,228.10 - $2,116.20

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.870 in
  • Flat Width
    4.650 in
  • Roll Length
    328 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve 2.170 in 3.540 in Nylon

900520R

Price Range
$1,678.70 - $1,594.70

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    2.170 in
  • Flat Width
    3.540 in
  • Roll Length
    328 ft
  • Colour
    Red
  • Full Material
    Polyamide 6
Hose Protection Sleeve - 1.496 in; Flat Width - 60 mm | 2.362 in;PES

900350

Price Range
$380.20 - $361.90

Stock Levels
Request the lead time here
Attributes
  • Flat Width
    2.362 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 4.921 in; Flat Width - 200 mm | 7.874 in;PES

900358

Price Range
$474.50 - $450.10

Stock Levels
1 In stock
Attributes
  • Flat Width
    7.874 in
  • Roll Length
    50.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve 1.220 in 2.050 in Nylon

900510

Price Range
$995.20 - $945.50

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    1.220 in
  • Flat Width
    2.050 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve - 0.748 in; Flat Width - 30 mm | 1.181 in;PES

900345

Price Range
$207.10 - $196.70

Stock Levels
Request the lead time here
Attributes
  • Flat Width
    1.181 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 2.362 in; Flat Width - 100 mm | 3.937 in;PES

900354

Price Range
$583.90 - $553.50

Stock Levels
6 In stock
Attributes
  • Flat Width
    3.937 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 1.732 in; Flat Width - 70 mm | 2.756 in;PES

900351

Price Range
$456.10 - $434.90

Stock Levels
Request the lead time here
Attributes
  • Flat Width
    2.756 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 1.969 in; Flat Width - 80 mm | 3.150 in;PES

900352

Price Range
$510.90 - $483.60

Stock Levels
2 In stock
Attributes
  • Flat Width
    3.150 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 45.0 mm; ;

900333

Price Range
$489.50 - $440.60

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve 2.870 in 4.650 in Nylon

900526

Price Range
$2,083.00 - $1,978.80

Stock Levels
32 In stock
Attributes
  • Compatible Hose Diameter
    2.870 in
  • Flat Width
    4.650 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6
Hose Protection Sleeve - 2.244 in; Flat Width - 90 mm | 3.543 in;PES

900353

Price Range
$538.20 - $513.90

Stock Levels
4 In stock
Attributes
  • Flat Width
    3.543 in
  • Roll Length
    100.0 ft
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
Hose Protection Sleeve - 30.0 mm; ;

900330

Price Range
$289.40 - $260.50

Stock Levels
2 In stock
Attributes
  • Roll Length
    82.021 ft
  • Colour
    Black
  • Full Material
    Polyester;Polyamide
Hose Protection Sleeve 0.670 in 1.180 in Nylon

900500

Price Range
$600.50 - $570.50

Stock Levels
Request the lead time here
Attributes
  • Compatible Hose Diameter
    0.670 in
  • Flat Width
    1.180 in
  • Roll Length
    300 ft
  • Colour
    Black
  • Full Material
    Polyamide 6