Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic jam nuts are essential fastening components used in a wide range of applications to secure threaded connections. These nuts are made from high-quality plastic material, known for its strength, durability, and resistance to corrosion and wear. The main characteristic of plastic jam nuts is their ability to provide a tight and secure grip on threaded rods, bolts, or screws, preventing them from loosening due to vibrations or other external forces. The plastic material used in their construction ensures lightweight and non-conductive properties, making them suitable for both indoor and outdoor applications.
The benefits of plastic jam nuts are numerous. Firstly, they offer excellent resistance to corrosion, making them ideal for use in environments where exposure to moisture or chemicals may occur. Additionally, plastic jam nuts are non-magnetic and non-conductive, making them suitable - for applications where electrical conductivity is a concern. The lightweight nature of these nuts makes them easy to handle and install, reducing both time and effort required for fastening operations. Moreover, plastic jam nuts are cost-effective alternatives to metal nuts, providing similar performance at a lower price point.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Outside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.7082 - $1.0791 | Request the lead time here |
#1-8
|
1.480 in
37.6 mm
|
|
0.410 in
10.4 mm
|
||
| $0.4818 - $0.734 | Request the lead time here |
3/4-10
|
1.120 in
28.4 mm
|
|
0.250 in
6.4 mm
|
||
| $0.2672 - $0.3117 | Request the lead time here |
7/16-20
|
0.687 in
17.4 mm
|
|
0.250 in
6.4 mm
|
||
| $0.209 - $0.2438 | Request the lead time here |
1/8-27
|
0.560 in
14.2 mm
|
|
0.110 in
2.8 mm
|
||
| $1.2242 - $1.866 | Request the lead time here |
3/4-14
|
1.480 in
37.6 mm
|
|
0.410 in
10.4 mm
|
||
| $1.359 - $2.0715 | Request the lead time here |
1-11-1/2
|
1.656 in
42.1 mm
|
|
0.313 in
8 mm
|
||
| $0.1839 - $0.2021 | Request the lead time here |
5/16-18
|
0.500 in
12.7 mm
|
|
0.190 in
4.8 mm
|
||
| $0.3488 - $0.3839 | Request the lead time here |
9/16-18
|
0.750 in
19.1 mm
|
|
0.250 in
6.4 mm
|
||
| $0.2433 - $0.2675 | Request the lead time here |
3/8-32
|
0.500 in
12.7 mm
|
|
0.125 in
3.2 mm
|
||
| $0.359 - $0.5469 | Request the lead time here |
5/8-11
|
0.937 in
23.8 mm
|
|
0.375 in
9.5 mm
|
||
| $0.2148 - $0.3273 | Request the lead time here |
1/4-18
|
0.687 in
17.4 mm
|
|
0.225 in
5.7 mm
|
||
| $0.9593 - $1.4625 | Request the lead time here |
3/8-18
|
1.000 in
25.4 mm
|
|
0.280 in
7.1 mm
|
||
| $0.779 - $1.1871 | Request the lead time here |
#1-8
|
1.480 in
37.6 mm
|
|
0.410 in
10.4 mm
|
||
| $0.998 - $1.521 | Request the lead time here |
1/2-14
|
1.250 in
31.8 mm
|
|
0.340 in
8.6 mm
|
||
| $0.2192 - $0.2559 | Request the lead time here |
3/8-24
|
0.500 in
12.7 mm
|
|
0.125 in
3.2 mm
|
||
| $0.3084 - $0.47 | Request the lead time here |
5/8-18
|
0.937 in
23.8 mm
|
|
0.375 in
9.5 mm
|
||
| $0.3747 - $0.5714 | Request the lead time here |
1/4-18
|
0.740 in
18.8 mm
|
|
0.187 in
4.7 mm
|
||
| $1.2795 - $1.95 | Request the lead time here |
3/4-14
|
1.480 in
37.6 mm
|
|
0.410 in
10.4 mm
|
||
| $0.9593 - $1.4625 | Request the lead time here |
3/8-18
|
1.000 in
25.4 mm
|
|
0.280 in
7.1 mm
|
||
| $0.2433 - $0.2675 | Request the lead time here |
3/8-16
|
0.500 in
12.7 mm
|
|
0.125 in
3.2 mm