Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Foam Cord can be used like a gasket, for the masking of threads, grooves, slots and keyways.
The foam cord can be cut to a desired length and can also be used multiple times. Suitable applications include; powder coating, e-coating, plating and anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Outside Diameter | View | |
---|---|---|---|---|
$64.60 - $80.80 | 10 In stock |
0.250 in
6.4 mm
|
||
$179.60 - $224.50 | 9 In stock |
0.625 in
15.9 mm
|
||
$96.40 - $120.40 | 12 In stock |
0.312 in
7.9 mm
|
||
1426395 | $256.10 - $320.00 | 1 In stock |
0.750 in
19.1 mm
|
|
$1,359.50 - $1,699.30 | 7 In stock |
1.750 in
44.5 mm
|
||
1426385 | $39.20 - $49.00 | 1 In stock |
0.187 in
4.7 mm
|
|
$1,001.80 - $1,252.10 | 9 In stock |
1.500 in
38.1 mm
|
||
$346.20 - $432.70 | 7 In stock |
0.875 in
22.2 mm
|
||
$21.00 - $26.20 | Request the lead time here |
0.125 in
3.2 mm
|
||
$698.50 - $873.10 | 4 In stock |
1.250 in
31.8 mm
|
||
$1,772.00 - $2,215.10 | 2 In stock |
2.000 in
50.8 mm
|
||
$116.90 - $146.00 | 6 In stock |
0.500 in
12.7 mm
|
||
$450.00 - $562.40 | 6 In stock |
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue