Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0606 - $0.0705 | Request the lead time here |
#6-32
|
0.400 in
10.2 mm
|
0.313 in
8 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#6-32
|
0.415 in
10.5 mm
|
0.125 in
3.2 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#6-32
|
0.525 in
13.3 mm
|
0.438 in
11.1 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
#6-32
|
1.337 in
34 mm
|
1.250 in
31.8 mm
|
||
| $0.0645 - $0.0752 | Request the lead time here |
#6-32
|
0.790 in
20.1 mm
|
0.500 in
12.7 mm
|
||
| $0.065 - $0.0756 | Request the lead time here |
#6-32
|
0.915 in
23.2 mm
|
0.625 in
15.9 mm
|
||
| $0.1544 - $0.18 | Request the lead time here |
#6-32
|
2.540 in
64.5 mm
|
2.250 in
57.2 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#6-32
|
0.962 in
24.4 mm
|
0.875 in
22.2 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
#8-32
|
0.543 in
13.8 mm
|
0.438 in
11.1 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#8-32
|
0.480 in
12.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
#8-32
|
1.605 in
40.8 mm
|
1.500 in
38.1 mm
|
||
| $0.0663 - $0.077 | Request the lead time here |
#6-32
|
1.415 in
35.9 mm
|
1.125 in
28.6 mm
|
||
| $0.0536 - $0.0735 | Request the lead time here |
#8-32
|
1.719 in
43.7 mm
|
1.375 in
34.9 mm
|
||
| $0.0686 - $0.0803 | Request the lead time here |
#10-24
|
0.373 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0531 - $0.0729 | Request the lead time here |
#8-32
|
1.594 in
40.5 mm
|
1.250 in
31.8 mm
|
||
| $0.0542 - $0.0743 | Request the lead time here |
#10-32
|
0.873 in
22.2 mm
|
0.750 in
19.1 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
#8-32
|
0.625 in
15.9 mm
|
0.281 in
7.1 mm
|
||
| $0.069 - $0.0804 | Request the lead time here |
#8-32
|
1.230 in
31.2 mm
|
1.125 in
28.6 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
#8-32
|
1.855 in
47.1 mm
|
1.750 in
44.5 mm
|
||
| $0.069 - $0.0806 | Request the lead time here |
#10-24
|
0.436 in
11.1 mm
|
0.313 in
8 mm