Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1158 - $0.1589 | Request the lead time here |
1/4-20
|
2.665 in
67.7 mm
|
2.500 in
63.5 mm
|
||
| $0.0629 - $0.0861 | Request the lead time here |
1/4-20
|
0.915 in
23.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
1/4-28
|
0.790 in
20.1 mm
|
0.625 in
15.9 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
1/4-28
|
1.165 in
29.6 mm
|
1.000 in
25.4 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
1/4-20
|
1.525 in
38.7 mm
|
1.000 in
25.4 mm
|
||
| $0.0858 - $0.0999 | Request the lead time here |
1/4-20
|
1.665 in
42.3 mm
|
1.500 in
38.1 mm
|
||
| $0.0695 - $0.095 | Request the lead time here |
1/4-20
|
2.165 in
55 mm
|
2.000 in
50.8 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
1/4-28
|
1.525 in
38.7 mm
|
1.000 in
25.4 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#10-32
|
0.649 in
16.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0737 - $0.086 | Request the lead time here |
#10-32
|
1.024 in
26 mm
|
0.625 in
15.9 mm
|
||
| $0.0672 - $0.0926 | Request the lead time here |
1/4-20
|
1.775 in
45.1 mm
|
1.250 in
31.8 mm
|
||
| $0.0656 - $0.09 | Request the lead time here |
1/4-28
|
1.275 in
32.4 mm
|
0.750 in
19.1 mm
|
||
| $0.069 - $0.0944 | Request the lead time here |
1/4-20
|
1.915 in
48.6 mm
|
1.750 in
44.5 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
1/4-20
|
1.150 in
29.2 mm
|
0.625 in
15.9 mm
|
||
| $0.0632 - $0.0867 | Request the lead time here |
1/4-20
|
1.040 in
26.4 mm
|
0.875 in
22.2 mm
|
||
| $0.065 - $0.0891 | Request the lead time here |
1/4-20
|
1.025 in
26 mm
|
0.500 in
12.7 mm
|
||
| $0.0711 - $0.083 | Request the lead time here |
#10-32
|
0.587 in
14.9 mm
|
0.188 in
4.8 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
#10-32
|
1.149 in
29.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0656 - $0.09 | Request the lead time here |
1/4-28
|
0.915 in
23.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0728 - $0.0848 | Request the lead time here |
#10-32
|
0.774 in
19.7 mm
|
0.375 in
9.5 mm