Menu Search

Nylon Binder Head Screws

In stock

Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.

They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
492 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.06 - $0.0699 Request the lead time here
8-32
0.313 in
$0.06 - $0.0698 Request the lead time here
8-32
0.281 in
$0.06 - $0.0698 10000 In stock
8-32
0.281 in
$0.0615 - $0.0717 15000 In stock
8-32
1.000 in
$0.0563 - $0.0654 1000 In stock
#4-36
0.500 in
$0.0572 - $0.0668 4000 In stock
#4-40
0.875 in
$0.1149 - $0.1343 Request the lead time here
#0-80
0.125 in
$0.0585 - $0.0683 2000 In stock
6-32
0.500 in
$0.0603 - $0.0701 Request the lead time here
6-32
1.125 in
$0.06 - $0.0698 7000 In stock
8-32
0.250 in
$0.0611 - $0.0714 1000 In stock
8-32
0.750 in
$0.0497 - $0.0684 Request the lead time here
8-32
1.875 in
  • of 25
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 7.9 mm | 0.312 in

010832CD031

Price Range
$0.0699 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    0.313 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 7.1 mm | 0.281 in

010832B028

Price Range
$0.0698 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.344 in
  • Head Height
    0.105 in
  • Thread Length
    0.281 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 7.1 mm | 0.281 in

010832CD028

Price Range
$0.0698 - $0.06

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    0.281 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in

010832CD100

Price Range
$0.0717 - $0.0615

Stock Levels
15000 In stock
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    1.000 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #4-36; Thread Length 12.7 mm | 0.500 in

010436B050

Price Range
$0.0654 - $0.0563

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.235 in
  • Head Height
    0.068 in
  • Thread Length
    0.500 in
  • Thread Size
    #4-36
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 22.2 mm | 0.875 in

010440CD087

Price Range
$0.0668 - $0.0572

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.077 in
  • Head Height
    0.235 in
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Round Head Machine Screw - Thread Size #0-80; Thread Length 3.2 mm | 0.125 in

010080B012

Price Range
$0.1343 - $0.1149

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.126 in
  • Head Height
    0.032 in
  • Thread Length
    0.125 in
  • Thread Size
    #0-80
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in

010632CD050

Price Range
$0.0683 - $0.0585

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.097 in
  • Head Height
    0.290 in
  • Thread Length
    0.500 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 28.6 mm | 1.125 in

010632CD112

Price Range
$0.0701 - $0.0603

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.097 in
  • Head Height
    0.290 in
  • Thread Length
    1.125 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in

010832CD025

Price Range
$0.0698 - $0.06

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    0.250 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 19.1 mm | 0.750 in

010832CD075

Price Range
$0.0714 - $0.0611

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    0.750 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Combo Binder Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 47.6 mm | 1.875 in

010832CD187

Price Range
$0.0684 - $0.0497

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.105 in
  • Head Height
    0.344 in
  • Thread Length
    1.875 in
  • Thread Size
    8-32
  • Colour
    Natural