Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
|
1.378 in
35.0 mm
|
||
| $0.0603 - $0.0828 | 2000 In stock |
M5 x 0.8
|
|
0.472 in
12.0 mm
|
||
| $0.0965 - $0.1323 | 5000 In stock |
M6x1.0
|
|
0.787 in
20.0 mm
|
||
| $0.2403 - $0.3296 | 12000 In stock |
M6x1.0
|
|
2.953 in
75.0 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3 x 0.5
|
|
0.984 in
25.0 mm
|
||
| $0.0542 - $0.0746 | 26000 In stock |
M3.5 x 0.6
|
|
0.984 in
25.0 mm
|
||
| $0.0593 - $0.0815 | Request the lead time here |
M5 x 0.8
|
|
0.315 in
8.0 mm
|
||
| $0.0491 - $0.0672 | 14000 In stock |
M3 x 0.5
|
|
0.197 in
5.0 mm
|
||
| $0.0534 - $0.0734 | 6000 In stock |
M3.5 x 0.6
|
|
0.63 in
16.0 mm
|
||
| $0.0695 - $0.095 | Request the lead time here |
M6x1.0
|
|
0.197 in
5.0 mm
|
||
| $0.3002 - $0.4116 | 500 In stock |
M8x1.25
|
|
1.969 in
50.0 mm
|
||
| $0.0489 - $0.0671 | 3000 In stock |
M3 x 0.5
|
|
0.157 in
4.0 mm
|
||
| $0.053 - $0.0725 | 21000 In stock |
M3.5 x 0.6
|
|
0.472 in
12.0 mm
|
||
| $0.0611 - $0.0839 | 2000 In stock |
M5 x 0.8
|
|
0.787 in
20.0 mm
|
||
| $0.0788 - $0.108 | 10000 In stock |
M4 x 0.7
|
|
1.378 in
35.0 mm
|
||
| $0.0633 - $0.087 | 16000 In stock |
M5 x 0.8
|
|
1.575 in
40.0 mm
|
||
| $0.1014 - $0.1391 | Request the lead time here |
M6x1.0
|
|
1.772 in
45.0 mm
|
||
| $0.2873 - $0.3939 | 14000 In stock |
M8x1.25
|
|
1.378 in
35.0 mm
|
||
| $0.0971 - $0.1332 | 2500 In stock |
M6x1.0
|
|
0.984 in
25.0 mm
|
||
| $0.0588 - $0.0809 | 3000 In stock |
M5 x 0.8
|
|
0.236 in
6.0 mm