Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6 are natural in appearance and have a UL94 V-2 flame resistance rating.

Features Closed Grommet Nuts, and Square Head Grommet Nuts that are suitable for round or square holes. Insulates areas of assembly from electrical and thermal transfer. Provides corrosion and vibration resistance and mount with a self-tapping screw. Eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
$0.1182 - $0.1565 Request the lead time here
#10
0.063 in
0.567 in
$0.1209 - $0.1614 Request the lead time here
#8;#10
0.374 in
0.492 in
$0.1877 - $0.2591 Request the lead time here
#8
0.311 in
0.496 in
$0.1458 - $0.1946 Request the lead time here
#6
0.72 in
0.5 in
$0.3248 - $0.4326 Request the lead time here
1/4
1.063 in
0.626 in
$0.3153 - $0.4206 Request the lead time here
5/16
0.063 in
0.752 in
$0.1128 - $0.1502 Request the lead time here
#6
0.094 in
0.374 in
$0.1232 - $0.1641 18000 In stock
#8;#10
0.126 in
0.5 in
$0.0842 - $0.1119 Request the lead time here
#4
0.374 in
0.264 in
$0.1176 - $0.1562 Request the lead time here
#8;#10
0.031 in
0.5 in
$0.1556 - $0.207 Request the lead time here
#12
0.13 in
0.535 in
$0.1188 - $0.1581 Request the lead time here
#8;#10
0.031 in
0.437 in
$0.1202 - $0.1604 Request the lead time here
#8;#10
0.063 in
0.5 in
$0.3239 - $0.4325 Request the lead time here
5/16
0.189 in
0.74 in
$0.1424 - $0.1893 Request the lead time here
#10
0.177 in
0.5 in
$0.1694 - $0.2258 Request the lead time here
#10
0.709 in
0.5 in
$0.1377 - $0.1901 Request the lead time here
#10
0.050 in
$0.0594 - $0.0816 Request the lead time here
#8;#10
0.098 in
0.5 in
$0.1287 - $0.1718 Request the lead time here
#10
0.252 in
0.563 in
$0.1379 - $0.1827 Request the lead time here
#8;#10
0.252 in
0.5 in
  • of 3
Grommet Nut 0.325 - 0.330 in 0.8 mm 4.0 mm #10 Nylon

60SGN02400B

Price Range
$0.1565 - $0.1182

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.567 in
  • Head Size
    0.567 in
  • Screw Size
    #10
  • Colour
    Black
Grommet Nut 0.281 - 0.286 in 0.8 mm 2.8 mm #8;#10 Nylon

60SGN00911B

Price Range
$0.1614 - $0.1209

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Screw Size
    #8;#10
  • Colour
    Black
Grommet Nut 0.275 - 0.280 in 1.6 mm 4.3 mm #8 Nylon

60SGN02500B

Price Range
$0.2591 - $0.1877

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.311 in
  • Head Diameter
    0.496 in
  • Head Size
    0.496 in
  • Screw Size
    #8
  • Colour
    Black
Grommet Nut 0.280 - 0.285 in 0.8 mm 3.8 mm #6 Nylon

60SGN00073B

Price Range
$0.1946 - $0.1458

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.72 in
  • Head Diameter
    0.5 in
  • Head Size
    0.252 in
  • Screw Size
    #6
  • Colour
    Black
Grommet Nut 0.375 - 0.375 in 0.8 mm 3.2 mm 1/4 in Nylon

60SGN00005B

Price Range
$0.4326 - $0.3248

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.063 in
  • Head Diameter
    0.626 in
  • Head Size
    0.626 in
  • Screw Size
    1/4
  • Colour
    Black
Grommet Nut 10.9 - 10.5 mm 1.8 mm 6.4 mm 5/16 in Nylon

60SGN02700B

Price Range
$0.4206 - $0.3153

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Screw Size
    5/16
  • Colour
    Black
Grommet Nut 0.270 - 0.280 in 1.6 mm 4.2 mm #6 Nylon

60SGN00009B

Price Range
$0.1502 - $0.1128

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.094 in
  • Head Diameter
    0.374 in
  • Head Size
    0.374 in
  • Screw Size
    #6
  • Colour
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00012B

Price Range
$0.1641 - $0.1232

Stock Levels
18000 In stock
Attributes
  • Head Height
    0.126 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Black
Grommet Nut 0.169 - 0.177 in 1.6 mm 1.6 mm #4 Nylon

60SGN00014B

Price Range
$0.1119 - $0.0842

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.264 in
  • Head Size
    0.264 in
  • Screw Size
    #4
  • Colour
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00010B

Price Range
$0.1562 - $0.1176

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Black
Grommet Nut 0.350 - 0.355 in 0.8 mm 3.2 mm #12 Nylon

60SGN01121B

Price Range
$0.207 - $0.1556

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.13 in
  • Head Diameter
    0.535 in
  • Head Size
    0.535 in
  • Screw Size
    #12
  • Colour
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00100B

Price Range
$0.1581 - $0.1188

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.437 in
  • Head Size
    0.437 in
  • Screw Size
    #8;#10
  • Colour
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00011B

Price Range
$0.1604 - $0.1202

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Black
Grommet Nut 0.425 - 0.429 in 0.8 mm 2.8 mm 5/16 in Nylon

60SGN02200B

Price Range
$0.4325 - $0.3239

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.189 in
  • Head Diameter
    0.74 in
  • Head Size
    0.74 in
  • Screw Size
    5/16
  • Colour
    Black
Grommet Nut 0.310 - 0.310 in 0.8 mm 4.1 mm #10 Nylon

60SGN01143B

Price Range
$0.1893 - $0.1424

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.177 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Colour
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #10 Nylon

60SGN00072B

Price Range
$0.2258 - $0.1694

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.709 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #10
  • Colour
    Black
Grommet Nut 0.355 x 0.355 in 0.062 in 0.350 in #10 Nylon

60SGN01402B

Price Range
$0.1901 - $0.1377

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.050 in
  • Screw Size
    #10
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Grommet Nut 0.275 - 0.285 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00016B

Price Range
$0.0816 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Black
Grommet Nut 0.350 - 0.355 in 0.8 mm 3.2 mm #10 Nylon

60SGN01124B

Price Range
$0.1718 - $0.1287

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.563 in
  • Head Size
    0.563 in
  • Screw Size
    #10
  • Colour
    Black
Grommet Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00013B

Price Range
$0.1827 - $0.1379

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Screw Size
    #8;#10
  • Colour
    Black