Menu Search

Nylon Hex Nuts

In stock

Nylon hex nuts are essential fasteners that provide secure and reliable connections in a wide range of applications. These nuts are made from high-quality nylon material, known for its excellent durability and resistance to corrosion, chemicals, and temperature variations. The hexagonal shape of these nuts enables easy installation and removal using a standard wrench or socket. Nylon hex nuts feature internal threads that ensure a tight and secure fit when paired with compatible bolts or screws.

The main characteristics of nylon hex nuts include their lightweight design, exceptional strength, and resistance to external factors. These nuts offer numerous benefits, such as their non-conductive nature, making them ideal for use in electrical applications to prevent the risk of electrical shorts or sparks. Nylon hex nuts also provide excellent vibration and shock absorption, ensuring a stable and secure connection even in high-stress environments. Additionally, their corrosion resistance makes them suitable for both indoor and outdoor applications, such as automotive, construction, and plumbing.

  • Material: Nylon, PA, PEEK, PC
  • Colour: Natural, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 V-0,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
108 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Full Material Overall Height View
$0.4658 - $0.5435 Request the lead time here
M12 x 1.75
0.697 in
Black
Polyamide 6/6
0.413 in
$0.0752 - $0.0875 Request the lead time here
M3.5 x 0.6
0.272 in
Black
Polyamide 6/6
0.106 in
$0.1212 - $0.1413 Request the lead time here
M4 x 0.7
0.276 in
Black
Nylon 6/6
0.126 in
$0.0752 - $0.0875 18000 In stock
M2.5 x 0.45
0.193 in
Black
Polyamide 6/6
0.071 in
$0.1022 - $0.1194 Request the lead time here
M5 x 0.8
0.315 in
Black
Nylon 6/6
0.185 in
$0.1212 - $0.1413 Request the lead time here
M3 x 0.5
0.217 in
Black
Nylon 6/6
0.094 in
$0.0806 - $0.0939 Request the lead time here
M6 x 1.0
0.394 in
Black
Polyamide 6/6
0.213 in
$0.0698 - $0.0812 Request the lead time here
#3-48
0.180 in
Black
Nylon 6/6
0.070 in
$0.1494 - $0.2279 Request the lead time here
3/8-32
0.560 in
Black
Nylon 6/6
0.330 in
$0.3608 - $0.5496 Request the lead time here
5/8-11
0.925 in
Black
Nylon 6/6
0.550 in
$0.8874 - $1.3526 Request the lead time here
1-8
1.480 in
Black
Nylon 6/6
0.870 in
$0.3608 - $0.5496 Request the lead time here
5/8-18
0.925 in
Black
Nylon 6/6
0.550 in
$0.2754 - $0.321 Request the lead time here
7/16-20
0.685 in
Black
Nylon 6/6
0.380 in
$0.0713 - $0.0831 Request the lead time here
#10-24
0.365 in
Black
Nylon 6/6
0.135 in
$0.7887 - $1.2015 Request the lead time here
7/8-9
1.280 in
Black
Nylon 6/6
0.750 in
$0.0707 - $0.0777 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.070 in
$0.1067 - $0.1244 Request the lead time here
#2-56
0.180 in
Black
Nylon 6/6
0.090 in
$0.1973 - $0.3009 Request the lead time here
7/16-14
0.685 in
Black
Nylon 6/6
0.380 in
$0.1331 - $0.1467 Request the lead time here
1/4-20
0.425 in
Black
Nylon 6/6
0.258 in
$0.0809 - $0.089 4000 In stock
1/4-20
0.425 in
Black
Polyamide 6/6
0.235 in
  • of 6
Standard Hex Nut M12 x 1.75 17.7 mm Nylon 6/6 Black

04M120175HNB

Price Range
$0.5435 - $0.4658

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.697 in
  • Thread Size
    M12 x 1.75
  • Overall Height
    0.413 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M3.5 x 0.6 6.9 mm Nylon 6/6 Black

04M035060HNB

Price Range
$0.0875 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.272 in
  • Thread Size
    M3.5 x 0.6
  • Overall Height
    0.106 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M4 x 0.7 7.0 mm Nylon 6/6 Black

04M040070HNDIN34814B

Price Range
$0.1413 - $0.1212

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Thread Size
    M4 x 0.7
  • Overall Height
    0.126 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M2.5 x 0.45 4.9 mm Nylon 6/6 Black

04M025045HNB

Price Range
$0.0875 - $0.0752

Stock Levels
18000 In stock
Attributes
  • Distance Across Flats
    0.193 in
  • Thread Size
    M2.5 x 0.45
  • Overall Height
    0.071 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut M5 x 0.8 8.0 mm Nylon 6/6 Black

04M050080HNDIN34814B

Price Range
$0.1194 - $0.1022

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Overall Height
    0.185 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M3 x 0.5 5.5 mm Nylon 6/6 Black

04M030050HNDIN34814B

Price Range
$0.1413 - $0.1212

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.217 in
  • Thread Size
    M3 x 0.5
  • Overall Height
    0.094 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut M6 x 1.0 10.0 mm Nylon 6/6 Black

04M060100HNB

Price Range
$0.0939 - $0.0806

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Thread Size
    M6 x 1.0
  • Overall Height
    0.213 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6
Standard Hex Nut #3-48 0.180 in Nylon 6/6 Black

0400348HNB

Price Range
$0.0812 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #3-48
  • Overall Height
    0.070 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 3/8-32 0.560 in Nylon 6/6 Black

0437532HNB

Price Range
$0.2279 - $0.1494

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.560 in
  • Thread Size
    3/8-32
  • Overall Height
    0.330 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/8-11 0.925 in Nylon 6/6 Black

0462511HNB

Price Range
$0.5496 - $0.3608

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-11
  • Overall Height
    0.550 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1-8 1.480 in Nylon 6/6 Black

0410008HNB

Price Range
$1.3526 - $0.8874

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.480 in
  • Thread Size
    1-8
  • Overall Height
    0.870 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 5/8-18 0.925 in Nylon 6/6 Black

0462518HNB

Price Range
$0.5496 - $0.3608

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.925 in
  • Thread Size
    5/8-18
  • Overall Height
    0.550 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-20 0.685 in Nylon 6/6 Black

0443720HNB

Price Range
$0.321 - $0.2754

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-20
  • Overall Height
    0.380 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #10-24 0.365 in Nylon 6/6 Black

0401024HNB

Price Range
$0.0831 - $0.0713

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Overall Height
    0.135 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/8-9 1.280 in Nylon 6/6 Black

0487509HNB

Price Range
$1.2015 - $0.7887

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    1.280 in
  • Thread Size
    7/8-9
  • Overall Height
    0.750 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNB

Price Range
$0.0777 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.070 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut #2-56 0.180 in Nylon 6/6 Black

0400256HNSB

Price Range
$0.1244 - $0.1067

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.180 in
  • Thread Size
    #2-56
  • Overall Height
    0.090 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 7/16-14 0.685 in Nylon 6/6 Black

0443714HNB

Price Range
$0.3009 - $0.1973

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.685 in
  • Thread Size
    7/16-14
  • Overall Height
    0.380 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/4-20 0.425 in Nylon 6/6 Black

0425020HNSB

Price Range
$0.1467 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.258 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Standard Hex Nut 1/4-20 0.425 in Nylon 6/6 Black

0425020HNB

Price Range
$0.089 - $0.0809

Stock Levels
4000 In stock
Attributes
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Overall Height
    0.235 in
  • Colour
    Black
  • Full Material
    Polyamide 6/6