Menu Search

Nylon Knurled Round Head Thumb Screws

In stock

These Knurled Round Head Thumb Screws are intended for use in situations requiring tool-free installation and removal. Due to the easy-to-grip knurled surface, they are simple to apply and fasten by hand. The oval-shaped knurled head also helps apply pressure uniformly over the surface, decreasing the possibility of damage.

It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.

  • Material: PA, Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
94 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.2867 - $0.3933 6750 In stock
3/8-16
0.687 in
1.500 in
$0.2589 - $0.3551 2000 In stock
5/16-18
0.615 in
1.000 in
$0.1263 - $0.1731 Request the lead time here
#8-32
0.425 in
1.000 in
$0.1379 - $0.161 1000 In stock
#4-40
0.300 in
0.375 in
090632037T $0.137 - $0.1596 5500 In stock
#6-32
0.360 in
0.375 in
$0.6939 - $1.5798 Request the lead time here
1/2-13
0.750 in
0.500 in
$0.114 - $0.1565 20500 In stock
#8-32
0.425 in
0.750 in
$0.1172 - $0.1607 2500 In stock
#10-24
0.425 in
0.500 in
$0.1232 - $0.1689 4000 In stock
#10-24
0.425 in
2.000 in
$0.1187 - $0.1629 500 In stock
#10-24
0.425 in
1.000 in
$0.1212 - $0.1664 Request the lead time here
1/4-20
0.540 in
0.375 in
$0.1202 - $0.1649 6500 In stock
1/4-20
0.540 in
1.250 in
$0.5499 - $0.7545 5000 In stock
1/2-13
0.750 in
2.000 in
$0.1088 - $0.1491 11000 In stock
#4-40
0.300 in
0.187 in
  • of 5
Natural Nylon N/A - Thread Length 38.1 mm | 1.500 in; Thread Size 3/8-16; Head Diameter 17.4 mm | 0.687 in

0937516150T

Price Range
$0.3933 - $0.2867

Stock Levels
6750 In stock
Attributes
  • Head Diameter
    0.687 in
  • Head Height
    0.430 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Colour
    Natural
Black Nylon N/A - Thread Length 25.4 mm | 1.000 in; Thread Size 5/16-18; Head Diameter 15.6 mm | 0.615 in

0931218100TB

Price Range
$0.3551 - $0.2589

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.615 in
  • Head Height
    0.385 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Colour
    Black
Black Nylon N/A - Thread Length 25.4 mm | 1.000 in; Thread Size #8-32; Head Diameter 10.8 mm | 0.425 in

090832100TB

Price Range
$0.1731 - $0.1263

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Colour
    Black
Natural Nylon N/A - Thread Length 9.5 mm | 0.375 in; Thread Size #4-40 [Form]; Head Diameter 7.6 mm | 0.300 in

090440037T

Price Range
$0.161 - $0.1379

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.300 in
  • Head Height
    0.280 in
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon N/A - Thread Length 9.5 mm | 0.375 in; Thread Size #6-32; Head Diameter 9.1 mm | 0.360 in

090632037T

Price Range
$0.1596 - $0.137

Stock Levels
5500 In stock
Attributes
  • Head Diameter
    0.360 in
  • Head Height
    0.275 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Natural
Black Nylon N/A - Thread Length 12.7 mm | 0.500 in; Thread Size 1/2-13; Head Diameter 19.1 mm | 0.750 in

0950013050TB

Price Range
$1.5798 - $0.6939

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.750 in
  • Head Height
    0.468 in
  • Thread Length
    0.500 in
  • Thread Size
    1/2-13
  • Colour
    Black
Natural Nylon N/A - Thread Length 19.1 mm | 0.750 in; Thread Size #8-32; Head Diameter 10.8 mm | 0.425 in

090832075T

Price Range
$0.1565 - $0.114

Stock Levels
20500 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon N/A - Thread Length 12.7 mm | 0.500 in; Thread Size #10-24; Head Diameter 10.8 mm | 0.425 in

091024050T

Price Range
$0.1607 - $0.1172

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.325 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon N/A - Thread Length 50.8 mm | 2.000 in; Thread Size #10-24; Head Diameter 10.8 mm | 0.425 in

091024200T

Price Range
$0.1689 - $0.1232

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.325 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon N/A - Thread Length 25.4 mm | 1.000 in; Thread Size #10-24; Head Diameter 10.8 mm | 0.425 in

091024100T

Price Range
$0.1629 - $0.1187

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.425 in
  • Head Height
    0.325 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon N/A - Thread Length 9.5 mm | 0.375 in; Thread Size 1/4-20; Head Diameter 13.7 mm | 0.540 in

092520037T

Price Range
$0.1664 - $0.1212

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.540 in
  • Head Height
    0.365 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon N/A - Thread Length 31.8 mm | 1.250 in; Thread Size 1/4-20; Head Diameter 13.7 mm | 0.540 in

092520125T

Price Range
$0.1649 - $0.1202

Stock Levels
6500 In stock
Attributes
  • Head Diameter
    0.540 in
  • Head Height
    0.365 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon N/A - Thread Length 50.8 mm | 2.000 in; Thread Size 1/2-13; Head Diameter 19.1 mm | 0.750 in

0950013200T

Price Range
$0.7545 - $0.5499

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.750 in
  • Head Height
    0.468 in
  • Thread Length
    2.000 in
  • Thread Size
    1/2-13
  • Colour
    Natural
Knurled Thumb Screw #4-40 0.187 in Nylon Black

090440018TB

Price Range
$0.1491 - $0.1088

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.300 in
  • Head Height
    0.280 in
  • Thread Length
    0.187 in
  • Thread Size
    #4-40
  • Colour
    Black