Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| 102411 In stock |
0.275 in
7 mm
|
|||
| 15083 In stock |
0.580 in
14.7 mm
|
|||
| 4995 In stock |
0.984 in
25 mm
|
|||
| Request the lead time here |
0.236 in
6 mm
|
|||
| 7000 In stock |
0.551 in
14 mm
|
|||
| 10430 In stock |
0.879 in
22.3 mm
|
|||
| 620 In stock |
1.575 in
40 mm
|
|||
| 3913 In stock |
0.669 in
17 mm
|
|||
| Request the lead time here |
0.472 in
12.0 mm
|
|||
| Request the lead time here |
0.748 in
19.0 mm
|
|||
| Request the lead time here |
1.181 in
30.0 mm
|
|||
| 502 In stock |
0.354 in
9 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
|||
| Request the lead time here |
1.063 in
27.0 mm
|
|||
| 5000 In stock |
0.354 in
9.0 mm
|
|||
| 30859 In stock |
0.511 in
13 mm
|
|||
| 32500 In stock |
0.827 in
21 mm
|
|||
| 16556 In stock |
1.190 in
30.2 mm
|
|||
| Request the lead time here |
0.315 in
8.0 mm
|
|||
| 12173 In stock |
0.393 in
10 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue