Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.35 - $0.389 | 1000 In stock |
|
|
0.591 in
15.0 mm
|
||
| $0.2978 - $0.3309 | 6000 In stock |
|
|
0.472 in
12.0 mm
|
||
| $0.3795 - $0.4217 | 1000 In stock |
|
|
0.709 in
18.0 mm
|
||
| $0.2655 - $0.2948 | 2000 In stock |
|
|
0.236 in
6.0 mm
|
||
| $0.3776 - $0.4293 | 8000 In stock |
|
|
0.551 in
14.0 mm
|
||
| $0.7157 - $0.7931 | Request the lead time here |
|
|
0.669 in
17.0 mm
|
||
| $0.4032 - $0.4581 | 18000 In stock |
|
|
0.63 in
16.0 mm
|
||
| $0.4911 - $0.5442 | 8000 In stock |
|
|
0.236 in
6.0 mm
|
||
| $9.1734 - $9.6552 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| $1.3502 - $1.4961 | 2000 In stock |
|
|
1.575 in
40.0 mm
|
||
| $1.6695 - $1.8498 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
||
| $13.9718 - $14.706 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
| $0.378 - $0.419 | Request the lead time here |
|
|
0.236 in
6.0 mm
|
||
| $18.9822 - $19.9814 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
||
| $0.4019 - $0.4452 | Request the lead time here |
|
|
0.472 in
12.0 mm
|
||
| $0.347 - $0.3944 | 27000 In stock |
|
|
0.433 in
11.0 mm
|
||
| MTS-8 | $0.3228 - $0.3666 | 63500 In stock |
|
|
0.315 in
8.0 mm
|
|
| $0.5999 - $0.6647 | Request the lead time here |
|
|
0.531 in
13.5 mm
|
||
| $0.9785 - $1.0842 | Request the lead time here |
|
|
1.063 in
27.0 mm
|
||
| $8.0204 - $8.4417 | Request the lead time here |
|
|
0.394 in