Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Sizes (All) | Body Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $1.242 - $1.4118 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
||
| $0.8052 - $0.9147 | 500 In stock |
|
|
0.787 in
20.0 mm
|
||
| $0.3522 - $0.4001 | 7000 In stock |
|
|
0.504 in
12.8 mm
|
||
| $0.2655 - $0.2948 | 2000 In stock |
|
|
0.236 in
6.0 mm
|
||
| $0.2672 - $0.3299 | 1000 In stock |
|
|
0.375 in
9.5 mm
|
||
| $0.2781 - $0.3432 | 11000 In stock |
|
|
0.500 in
12.7 mm
|
||
| $0.3054 - $0.377 | 7000 In stock |
|
|
0.625 in
15.9 mm
|
||
| $0.1749 - $0.216 | 3000 In stock |
|
|
1.125 in
28.6 mm
|
||
| $0.3191 - $0.3939 | 1000 In stock |
|
|
0.625 in
15.9 mm
|
||
| $0.3933 - $0.4853 | Request the lead time here |
|
|
1.125 in
28.6 mm
|
||
| $0.5513 - $0.7608 | 2000 In stock |
|
|
0.875 in
22.2 mm
|
||
| $0.2618 - $0.3233 | 1000 In stock |
|
|
0.250 in
6.4 mm
|
||
| $0.2726 - $0.3366 | 51000 In stock |
|
|
0.438 in
11.1 mm
|
||
| $0.3476 - $0.4292 | 21000 In stock |
|
|
0.750 in
19.1 mm
|
||
| $0.294 - $0.3629 | Request the lead time here |
|
|
0.375 in
9.5 mm
|
||
| $0.3948 - $0.4877 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
| $0.2952 - $0.3645 | Request the lead time here |
|
|
0.500 in
12.7 mm
|
||
| $0.5361 - $0.7397 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
| $0.288 - $0.3555 | Request the lead time here |
|
|
0.250 in
6.4 mm
|
||
| $0.3009 - $0.3716 | Request the lead time here |
|
|
0.250 in
6.4 mm