Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These collar spacers are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Panel Thickness A | Hole Diameter A | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1805 - $0.2045 | 5000 In stock |
0.093 in
2.4 mm
|
|
#4,M2.5
|
0.591 in
15 mm
|
||
| $0.1857 - $0.2111 | 1000 In stock |
0.093 in
2.4 mm
|
|
#4,M2.5
|
0.787 in
20 mm
|
||
| $0.1857 - $0.2111 | Request the lead time here |
0.093 in
2.4 mm
|
|
#6,M3
|
0.787 in
20 mm
|
||
| $0.1748 - $0.1985 | Request the lead time here |
0.093 in
2.36 mm
|
|
|
|
||
| $0.2303 - $0.2762 | 10000 In stock |
0.093 in
2.36 mm
|
0.197 in
5.0 mm
|
|
0.197 in
5.0 mm
|
||
| $0.1748 - $0.1985 | 7000 In stock |
0.093 in
2.36 mm
|
|
|
|
||
| $0.1857 - $0.2111 | Request the lead time here |
0.093 in
2.36 mm
|
|
|
|
||
| $0.1722 - $0.1956 | 9000 In stock |
0.093 in
2.36 mm
|
|
|
|
||
| $0.1748 - $0.1985 | 13000 In stock |
0.093 in
2.36 mm
|
|
|
|
||
| $0.1701 - $0.1934 | 2000 In stock |
0.093 in
2.36 mm
|
|
|
|
||
| $0.1722 - $0.1956 | 2000 In stock |
0.093 in
2.36 mm
|
|
|
|
||
| $0.225 - $0.3291 | Request the lead time here |
0.093 in
2.36 mm
|
|
|
|
||
| 1000 In stock |
0.093 in
2.36 mm
|
0.256 in
6.5 mm
|
|
0.256 in
6.5 mm
|
|||
| $0.1805 - $0.2045 | 9000 In stock |
0.093 in
2.36 mm
|
|
|
|
||
| $0.1701 - $0.1934 | 1000 In stock |
0.093 in
2.36 mm
|
|
|
|
||
| $0.1722 - $0.1956 | 1000 In stock |
0.093 in
2.36 mm
|
|
|
|
||
| $0.2303 - $0.345 | 28000 In stock |
0.093 in
2.36 mm
|
0.327 in
8.3 mm
|
|
0.272 in
6.9 mm
|
||
| $0.1805 - $0.2045 | 5000 In stock |
0.093 in
2.36 mm