These spacers are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5594 - $0.6059 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| $0.4589 - $0.4971 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
1 in
25.4 mm
|
||
| $0.8453 - $0.9156 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1 in
25.4 mm
|
||
| $0.3987 - $0.432 | 3000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1 in
25.4 mm
|
||
| $0.425 - $0.4602 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.874 in
22.2 mm
|
||
| $0.3645 - $0.3951 | 11000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.5 in
12.7 mm
|
||
| $0.482 - $0.522 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
1.126 in
28.6 mm
|
||
| $0.3752 - $0.4067 | 26000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.5 in
12.7 mm
|
||
| $0.6266 - $0.6786 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| $0.3014 - $0.3266 | 6000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.437 in
11.1 mm
|
||
| $0.4299 - $0.4658 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| $0.3291 - $0.3563 | 5000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.252 in
6.4 mm
|
||
| $0.4329 - $0.4686 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
| $0.4755 - $0.5151 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| $0.5289 - $0.5726 | 2000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
1.57 - 0.062 in
39.9 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| $0.134 - $0.1653 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.078 - 0.062 in
2 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.126 in
3.2 mm
|
||
| $0.1218 - $0.1503 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.078 - 0.062 in
2 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.126 in
3.2 mm
|
||
| $0.3762 - $0.4073 | 3000 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.078 - 0.062 in
2 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.752 in
44.5 mm
|
||
| $0.6429 - $0.6965 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| $0.4232 - $0.4586 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue