Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1653 |
| 10000 - 24999 | $0.149 |
| 25000 + | $0.134 |
| Hole Diameter A | 4.0 mm |
|---|---|
| Hole Diameter A | 0.157 in |
| Hole Diameter B | 0.189 in |
| Hole Diameter B | 4.8 mm |
| Locking Head Height A | 0.402 in |
| Locking Head Height A | 10.2 mm |
| Locking Head Height B | 0.22 in |
| Locking Head Height B | 5.6 mm |
| Panel Thickness A Range | 0.078 - 0.062 in |
| Panel Thickness A Range | 2 - 1.57 mm |
| Panel Thickness B Range | 0.031 - 0.078 in |
| Panel Thickness B Range | 0.79 - 1.98 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue