Menu Search

PCB Support Pillars - Locking/Metric Reverse

In stock

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.387 - $0.429 Request the lead time here
0.138 in
0.217 in
0.063 in
0.031 - 0.063 in
0.394 in
$0.3435 - $0.3807 Request the lead time here
0.118 in
0.217 in
0.047 - 0.067 in
0.004 - 0.047 in
0.315 in
$0.3321 - $0.368 2000 In stock
0.118 in
0.157 in
0.063 in
0.031 - 0.063 in
0.197 in
$0.4269 - $0.473 3000 In stock
0.118 in
0.157 in
0.063 in
0.031 - 0.063 in
0.63 in
$0.2333 - $0.2651 Request the lead time here
0.157 in
0.217 in
0.063 in
0.02 - 0.039 in
0.236 in
$0.2333 - $0.2651 Request the lead time here
0.157 in
0.217 in
0.063 in
0.02 - 0.039 in
0.197 in
$0.2381 - $0.2705 Request the lead time here
0.157 in
0.217 in
0.063 in
0.02 - 0.039 in
0.315 in
  • of 4
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 10.0 mm | 0.394 in ;

CBRLDS230A

Price Range
$0.429 - $0.387

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.138 in
  • Hole Diameter B
    0.217 in
  • Locking Head Height A
    0.11 in
  • Locking Head Height B
    0.079 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.7 mm | 0.067 in ; Spacer Length 8.0 mm | 0.315 in ;

CBRLDS325A

Price Range
$0.3807 - $0.3435

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.118 in
  • Hole Diameter B
    0.217 in
  • Locking Head Height A
    0.11 in
  • Locking Head Height B
    0.079 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 5.0 mm | 0.197 in ;

CBRLDS420A

Price Range
$0.368 - $0.3321

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.118 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.114 in
  • Locking Head Height B
    0.106 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 16.0 mm | 0.63 in ;

CBRLDS460A

Price Range
$0.473 - $0.4269

Stock Levels
3000 In stock
Attributes
  • Hole Diameter A
    0.118 in
  • Hole Diameter B
    0.157 in
  • Locking Head Height A
    0.114 in
  • Locking Head Height B
    0.106 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 6 mm | 0.236 in ;

RLCBSA-6-01

Price Range
$0.2651 - $0.2333

Stock Levels
Request the lead time here
Attributes
  • Dome Length
    0.315 in
  • Dome Width
    0.315 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.217 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 5 mm | 0.197 in ;

RLCBSA-5-01

Price Range
$0.2651 - $0.2333

Stock Levels
Request the lead time here
Attributes
  • Dome Length
    0.315 in
  • Dome Width
    0.315 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.217 in
  • Maximum Operating Temperature
    185 °F
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.062 in ; Spacer Length 8 mm | 0.315 in ;

RLCBSA-8-01

Price Range
$0.2705 - $0.2381

Stock Levels
Request the lead time here
Attributes
  • Dome Length
    0.315 in
  • Dome Width
    0.315 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.217 in
  • Maximum Operating Temperature
    185 °F