Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0536 - $0.0626 | Request the lead time here |
Fillister Head
|
6-32
|
|
|
0.125 in
3.2 mm
|
||
| $0.056 - $0.0654 | 3000 In stock |
Fillister Head
|
6-32
|
|
|
0.500 in
12.7 mm
|
||
| $0.0572 - $0.0668 | 1000 In stock |
Fillister Head
|
8-32
|
|
|
0.250 in
6.4 mm
|
||
| $0.1149 - $0.1343 | Request the lead time here |
Fillister Head
|
#0-80
|
|
|
0.187 in
4.7 mm
|
||
| $0.0549 - $0.0641 | 23000 In stock |
Fillister Head
|
#2-56
|
|
|
0.312 in
7.9 mm
|
||
| $0.0593 - $0.0695 | Request the lead time here |
Fillister Head
|
#2-56
|
|
|
1.125 in
28.6 mm
|
||
| $0.0558 - $0.065 | Request the lead time here |
Fillister Head
|
#3-48
|
|
|
0.437 in
11.1 mm
|
||
| $0.0522 - $0.0608 | 11000 In stock |
Fillister Head
|
#4-40
|
|
|
0.250 in
6.4 mm
|
||
| $0.0564 - $0.0657 | Request the lead time here |
Fillister Head
|
#4-40
|
|
|
0.562 in
14.3 mm
|
||
| $0.0605 - $0.0705 | Request the lead time here |
Fillister Head
|
#4-40
|
|
|
1.375 in
34.9 mm
|
||
| $0.0346 - $0.0459 | 82000 In stock |
Round Head
|
#4-40
|
1.070 in
27.2 mm
|
0.183 in
4.6 mm
|
0.250 in
6.4 mm
|
||
| $0.0569 - $0.0663 | Request the lead time here |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
0.688 in
17.5 mm
|
||
| $0.0636 - $0.0746 | 9000 In stock |
Fillister Head
|
#4-40
|
0.107 in
2.7 mm
|
0.183 in
4.6 mm
|
1.500 in
38.1 mm
|
||
| $0.0542 - $0.0632 | Request the lead time here |
Fillister Head
|
6-32
|
|
|
0.187 in
4.7 mm
|
||
| $0.0564 - $0.0657 | Request the lead time here |
Fillister Head
|
6-32
|
|
|
0.562 in
14.3 mm
|
||
| $0.0579 - $0.0672 | 1000 In stock |
Fillister Head
|
6-32
|
|
|
1.250 in
31.8 mm
|
||
| $0.0581 - $0.0675 | Request the lead time here |
Fillister Head
|
#6-40
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.375 in
9.5 mm
|
||
| $0.06 - $0.0698 | Request the lead time here |
Fillister Head
|
8-32
|
|
|
0.281 in
7.1 mm
|
||
| $0.0585 - $0.0683 | 9000 In stock |
Fillister Head
|
8-32
|
|
|
0.750 in
19.1 mm
|
||
| $0.057 - $0.0665 | 1000 In stock |
Fillister Head
|
#6-40
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.250 in
6.4 mm