Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0573 - $0.0785 Request the lead time here
M3.5 x 0.6
0.315 in
0.224 in
$0.1062 - $0.1457 Request the lead time here
M6 x 1.0
0.787 in
0.657 in
$0.308 - $0.4226 Request the lead time here
M8 x 1.25
0.63 in
0.449 in
$0.0542 - $0.0744 Request the lead time here
M2 x 0.4
0.236 in
0.189 in
$0.0671 - $0.0924 Request the lead time here
M5 x 0.8
0.787 in
0.681 in
$0.054 - $0.0741 Request the lead time here
M2.5 x 0.45
0.197 in
0.138 in
$0.0594 - $0.0816 Request the lead time here
M4 x 0.7
0.236 in
0.13 in
$0.1068 - $0.1466 Request the lead time here
M6 x 1.0
0.984 in
0.854 in
$0.0942 - $0.1293 Request the lead time here
M5 x 0.8
1.575 in
1.469 in
$0.0552 - $0.0758 Request the lead time here
M2.5 x 0.45
0.394 in
0.335 in
$0.0653 - $0.0896 Request the lead time here
M5 x 0.8
0.315 in
0.209 in
$0.0663 - $0.0911 Request the lead time here
M5 x 0.8
0.472 in
0.366 in
$0.0629 - $0.0735 Request the lead time here
#4-40
0.156 in
0.089 in
$0.0525 - $0.072 2000 In stock
M3
1.181 in
1.181 in
$0.0629 - $0.0735 Request the lead time here
#2-56
0.250 in
0.199 in
$0.0581 - $0.068 Request the lead time here
#2-56
0.375 in
0.338 in
$0.0719 - $0.0836 Request the lead time here
#2-56
0.500 in
0.463 in
$0.065 - $0.0759 Request the lead time here
#4-40
0.563 in
0.496 in
$0.0581 - $0.068 Request the lead time here
#2-56
0.094 in
0.043 in
$0.066 - $0.0767 Request the lead time here
#2-56
0.750 in
0.699 in
  • of 23
Machine Screw Slotted Drive M3.5 x 0.6 5.7 mm Nylon 6/6 Black

50M035060H008B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5 x 0.6
Machine Screw Slotted Drive M6 x 1.0 16.7 mm Nylon 6/6 Black

50M060100H020B

Price Range
$0.1457 - $0.1062

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6 x 1.0
Machine Screw Slotted Drive M8 x 1.25 11.4 mm Nylon 6/6 Black

50M080125H016B

Price Range
$0.4226 - $0.308

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M8 x 1.25
Machine Screw Slotted Drive M2 x 0.4 4.8 mm Nylon 6/6 Black

50M020040H006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.173 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
Machine Screw Slotted Drive M5 x 0.8 17.3 mm Nylon 6/6 Black

50M050080H020B

Price Range
$0.0924 - $0.0671

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8
Machine Screw Slotted Drive M2.5 x 0.45 3.5 mm Nylon 6/6 Black

50M025045H005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Machine Screw Slotted Drive M4 x 0.7 3.3 mm Nylon 6/6 Black

50M040070H006B

Price Range
$0.0816 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M6 x 1.0 21.7 mm Nylon 6/6 Black

50M060100H025B

Price Range
$0.1466 - $0.1068

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6 x 1.0
Machine Screw Slotted Drive M5 x 0.8 37.3 mm Nylon 6/6 Black

50M050080H040B

Price Range
$0.1293 - $0.0942

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.575 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8
Machine Screw Slotted Drive M2.5 x 0.45 8.5 mm Nylon 6/6 Black

50M025045H010B

Price Range
$0.0758 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Machine Screw Slotted Drive M5 x 0.8 5.3 mm Nylon 6/6 Black

50M050080H008B

Price Range
$0.0896 - $0.0653

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8
Machine Screw Slotted Drive M5 x 0.8 9.3 mm Nylon 6/6 Black

50M050080H012B

Price Range
$0.0911 - $0.0663

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.472 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8
Machine Screw Slotted Drive #4-40 0.089 in Nylon 6/6 Black

020440A015B

Price Range
$0.0735 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.156 in
  • Head Diameter
    0.225 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
Nylon Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.8 mm | 0.228 in

50M030050H030

Price Range
$0.072 - $0.0525

Stock Levels
2000 In stock
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.228 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M3
Machine Screw Slotted Drive #2-56 0.199 in Nylon 6/6 Black

020256A025B

Price Range
$0.0735 - $0.0629

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.250 in
  • Head Diameter
    0.172 in
  • Head Height
    0.051 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
Machine Screw Slotted Drive #2-56 0.338 in Nylon 6/6 Black

020256B037B

Price Range
$0.068 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.375 in
  • Head Diameter
    0.172 in
  • Head Height
    0.037 in
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
Machine Screw Slotted Drive #2-56 0.463 in Nylon 6/6 Black

020256B050B

Price Range
$0.0836 - $0.0719

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.500 in
  • Head Diameter
    0.172 in
  • Head Height
    0.037 in
  • Countersunk Screw Degree
    100
  • Thread Size
    #2-56
Machine Screw Slotted Drive #4-40 0.496 in Nylon 6/6 Black

020440A056B

Price Range
$0.0759 - $0.065

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.563 in
  • Head Diameter
    0.225 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
Machine Screw Slotted Drive #2-56 0.043 in Nylon 6/6 Black

020256A009B

Price Range
$0.068 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.094 in
  • Head Diameter
    0.172 in
  • Head Height
    0.051 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
Machine Screw Slotted Drive #2-56 0.699 in Nylon 6/6 Black

020256A075B

Price Range
$0.0767 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.750 in
  • Head Diameter
    0.172 in
  • Head Height
    0.051 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56