Quantity | Unit price |
---|---|
1000 - 4999 | $0.0657 |
5000 - 9999 | $0.0624 |
10000 - 24999 | $0.0596 |
25000 + | $0.0561 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 0.125 in |
---|---|
Overall Length | 3.2 mm |
Head Diameter | 0.172 in |
Head Diameter | 4.4 mm |
Head Height | 0.051 in |
Head Height | 1.3 mm |
Thread Size | #2-56 |
Thread Length | 0.074 in |
Thread Length | 1.9 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flush Head |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue