| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0767 |
| 5000 - 9999 | $0.0734 |
| 10000 - 24999 | $0.0699 |
| 25000 + | $0.066 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 0.750 in |
|---|---|
| Overall Length | 19.1 mm |
| Head Diameter | 4.4 mm |
| Head Diameter | 0.172 in |
| Head Height | 1.3 mm |
| Head Height | 0.051 in |
| Countersunk Screw Degree | 80 / 82 |
| Thread Size | #2-56 |
| Thread Length | 17.8 mm |
| Thread Length | 0.699 in |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue