Quantity | Unit price |
---|---|
1000 - 4999 | $0.0744 |
5000 - 9999 | $0.071 |
10000 - 24999 | $0.0677 |
25000 + | $0.0639 |
Overall Length | 0.250 in |
---|---|
Overall Length | 6.4 mm |
Head Diameter | 0.332 in |
Head Diameter | 8.4 mm |
Head Height | 2.5 mm |
Head Height | 0.100 in |
Thread Size | #8-32 |
Thread Length | 3.8 mm |
Thread Length | 0.150 in |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flush Head |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue