Quantity | Unit price |
---|---|
500 - 999 | $0.0864 |
1000 - 4999 | $0.0779 |
5000 - 9999 | $0.0699 |
10000 + | $0.063 |
Overall Length | 12.7 mm |
---|---|
Overall Length | 0.500 in |
Head Diameter | 0.507 in |
Head Diameter | 12.9 mm |
Head Height | 0.153 in |
Head Height | 3.9 mm |
Thread Size | 1/4-20 |
Thread Length | 0.347 in |
Thread Length | 8.8 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flush Head |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue