Quantity | Unit price |
---|---|
1000 - 4999 | $0.1115 |
5000 - 9999 | $0.1064 |
10000 - 24999 | $0.1016 |
25000 + | $0.0954 |
Overall Length | 9.5 mm |
---|---|
Overall Length | 0.375 in |
Head Diameter | 0.507 in |
Head Diameter | 12.9 mm |
Head Height | 0.110 in |
Head Height | 2.8 mm |
Thread Size | 1/4-20 |
Thread Length | 0.265 in |
Thread Length | 6.7 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Head Type | Flush Head |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue