Quantity | Unit price |
---|---|
1000 - 4999 | $0.0711 |
5000 - 9999 | $0.0641 |
10000 - 24999 | $0.0576 |
25000 + | $0.0519 |
Overall Length | 4.0 mm |
---|---|
Overall Length | 0.157 in |
Head Diameter | 4.7 mm |
Head Diameter | 0.185 in |
Head Height | 1.5 mm |
Head Height | 0.059 in |
Countersunk Screw Degree | 90 |
Thread Size | M2.5 |
Thread Length | 4.0 mm |
Thread Length | 0.157 in |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue