| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0771 |
| 5000 - 9999 | $0.0696 |
| 10000 - 24999 | $0.0627 |
| 25000 + | $0.0564 |
| Overall Length | 16.0 mm |
|---|---|
| Overall Length | 0.63 in |
| Head Diameter | 0.217 in |
| Head Diameter | 5.5 mm |
| Head Height | 0.059 in |
| Head Height | 1.5 mm |
| Countersunk Screw Degree | 90 / 92 |
| Thread Size | M2.5 x 0.45 |
| Thread Length | 0.571 in |
| Thread Length | 14.5 mm |
| Material | Nylon 6/6 |
| Full Material | Polyamide 66 |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue