Quantity | Unit price |
---|---|
1000 - 4999 | $0.0758 |
5000 - 9999 | $0.0683 |
10000 - 24999 | $0.0614 |
25000 + | $0.0554 |
Overall Length | 0.984 in |
---|---|
Overall Length | 25.0 mm |
Head Height | 0.067 in |
Head Height | 1.7 mm |
Countersunk Screw Degree | 92 |
Thread Size | M3 |
Thread Length | 0.984 in |
Thread Length | 25.0 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue