| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0831 |
| 5000 - 9999 | $0.075 |
| 10000 - 24999 | $0.0672 |
| 25000 + | $0.0606 |
| Overall Length | 0.63 in |
|---|---|
| Overall Length | 16.0 mm |
| Head Diameter | 9.4 mm |
| Head Diameter | 0.37 in |
| Head Height | 0.106 in |
| Head Height | 2.7 mm |
| Countersunk Screw Degree | 90 / 92 |
| Thread Size | M4 x 0.7 |
| Thread Length | 13.3 mm |
| Thread Length | 0.524 in |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue