Quantity | Unit price |
---|---|
1000 - 4999 | $0.086 |
5000 - 9999 | $0.0774 |
10000 - 24999 | $0.0695 |
25000 + | $0.0626 |
Overall Length | 6.0 mm |
---|---|
Overall Length | 0.236 in |
Head Diameter | 10.4 mm |
Head Diameter | 0.409 in |
Head Height | 0.106 in |
Head Height | 2.7 mm |
Thread Size | M5 x 0.8 |
Thread Length | 0.13 in |
Thread Length | 3.3 mm |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Slotted Drive |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue