Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0554 - $0.0761 | Request the lead time here |
M2 x 0.4
|
0.433 in
11.0 mm
|
0.386 in
9.8 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
0.925 in
23.5 mm
|
||
| $0.3366 - $0.4617 | Request the lead time here |
M10x1.5
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0596 - $0.0818 | Request the lead time here |
M4 x 0.7
|
0.315 in
8.0 mm
|
0.209 in
5.3 mm
|
||
| $0.0606 - $0.083 | Request the lead time here |
M4 x 0.7
|
0.591 in
15.0 mm
|
0.484 in
12.3 mm
|
||
| $0.3105 - $0.4259 | 500 In stock |
M8x1.25
|
0.984 in
25.0 mm
|
0.803 in
20.4 mm
|
||
| $0.0564 - $0.0771 | 1000 In stock |
M3.5 x 0.6
|
0.197 in
5.0 mm
|
0.106 in
2.7 mm
|
||
| $0.0614 - $0.0842 | Request the lead time here |
M4 x 0.7
|
0.984 in
25.0 mm
|
0.878 in
22.3 mm
|
||
| $0.365 - $0.5006 | Request the lead time here |
M10x1.5
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M2 x 0.4
|
0.984 in
25.0 mm
|
0.937 in
23.8 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2.5 x 0.45
|
0.63 in
16.0 mm
|
0.571 in
14.5 mm
|
||
| $0.0737 - $0.0858 | Request the lead time here |
#10-24
|
0.500 in
12.7 mm
|
0.384 in
9.8 mm
|
||
| $0.0816 - $0.095 | Request the lead time here |
#10-32
|
0.250 in
6.4 mm
|
0.167 in
4.2 mm
|
||
| $0.0731 - $0.0854 | Request the lead time here |
6-32
|
0.250 in
6.4 mm
|
0.190 in
4.8 mm
|
||
| $0.0525 - $0.072 | 2000 In stock |
M3
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M3 x 0.5
|
0.197 in
5.0 mm
|
0.13 in
3.3 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
0.236 in
6.0 mm
|
0.146 in
3.7 mm
|
||
| $0.0867 - $0.119 | Request the lead time here |
M4 x 0.7
|
1.378 in
35.0 mm
|
1.272 in
32.3 mm
|
||
| $0.093 - $0.1278 | Request the lead time here |
M5 x 0.8
|
1.181 in
30.0 mm
|
1.075 in
27.3 mm