Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0554 - $0.0761 Request the lead time here
M2 x 0.4
0.433 in
0.386 in
$0.0573 - $0.0785 Request the lead time here
M2.5 x 0.45
0.984 in
0.925 in
$0.3366 - $0.4617 Request the lead time here
M10x1.5
0.787 in
0.591 in
$0.0596 - $0.0818 Request the lead time here
M4 x 0.7
0.315 in
0.209 in
$0.0606 - $0.083 Request the lead time here
M4 x 0.7
0.591 in
0.484 in
$0.3105 - $0.4259 500 In stock
M8x1.25
0.984 in
0.803 in
$0.0564 - $0.0771 1000 In stock
M3.5 x 0.6
0.197 in
0.106 in
$0.0614 - $0.0842 Request the lead time here
M4 x 0.7
0.984 in
0.878 in
$0.365 - $0.5006 Request the lead time here
M10x1.5
1.181 in
0.984 in
$0.0573 - $0.0785 Request the lead time here
M2 x 0.4
0.984 in
0.937 in
$0.0542 - $0.0744 Request the lead time here
M3 x 0.5
0.236 in
0.169 in
$0.0564 - $0.0771 Request the lead time here
M2.5 x 0.45
0.63 in
0.571 in
$0.0737 - $0.0858 Request the lead time here
#10-24
0.500 in
0.384 in
$0.0816 - $0.095 Request the lead time here
#10-32
0.250 in
0.167 in
$0.0731 - $0.0854 Request the lead time here
6-32
0.250 in
0.190 in
$0.0525 - $0.072 2000 In stock
M3
1.181 in
1.181 in
$0.054 - $0.0741 Request the lead time here
M3 x 0.5
0.197 in
0.13 in
$0.0567 - $0.0777 Request the lead time here
M3.5 x 0.6
0.236 in
0.146 in
$0.0867 - $0.119 Request the lead time here
M4 x 0.7
1.378 in
1.272 in
$0.093 - $0.1278 Request the lead time here
M5 x 0.8
1.181 in
1.075 in
  • of 23
Machine Screw Slotted Drive M2 x 0.4 9.8 mm Nylon 6/6 Black

50M020040H011B

Price Range
$0.0761 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.433 in
  • Head Diameter
    0.173 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
Machine Screw Slotted Drive M2.5 x 0.45 23.5 mm Nylon 6/6 Black

50M025045H025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Machine Screw Slotted Drive M10 x 1.5 15.0 mm Nylon 6/6 Black

50M100150H020B

Price Range
$0.4617 - $0.3366

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M10x1.5
Machine Screw Slotted Drive M4 x 0.7 5.3 mm Nylon 6/6 Black

50M040070H008B

Price Range
$0.0818 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M4 x 0.7 12.3 mm Nylon 6/6 Black

50M040070H015B

Price Range
$0.083 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.591 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M8 x 1.25 20.4 mm Nylon 6/6 Black

50M080125H025B

Price Range
$0.4259 - $0.3105

Stock Levels
500 In stock
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M8x1.25
Machine Screw Slotted Drive M3.5 x 0.6 2.7 mm Nylon 6/6 Black

50M035060H005B

Price Range
$0.0771 - $0.0564

Stock Levels
1000 In stock
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5 x 0.6
Machine Screw Slotted Drive M4 x 0.7 22.3 mm Nylon 6/6 Black

50M040070H025B

Price Range
$0.0842 - $0.0614

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M10 x 1.5 25.0 mm Nylon 6/6 Black

50M100150H030B

Price Range
$0.5006 - $0.365

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M10x1.5
Machine Screw Slotted Drive M2 x 0.4 23.8 mm Nylon 6/6 Black

50M020040H025B

Price Range
$0.0785 - $0.0573

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.173 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
Machine Screw Slotted Drive M3 x 0.5 4.3 mm Nylon 6/6 Black

50M030050H006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw Slotted Drive M2.5 x 0.45 14.5 mm Nylon 6/6 Black

50M025045H016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Machine Screw Slotted Drive #10-24 0.384 in Nylon 6/6 Black

021024A050B

Price Range
$0.0858 - $0.0737

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.500 in
  • Head Diameter
    0.385 in
  • Head Height
    0.116 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-24
Machine Screw Slotted Drive #10-32 0.167 in Nylon 6/6 Black

021032B025B

Price Range
$0.095 - $0.0816

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.250 in
  • Head Diameter
    0.385 in
  • Head Height
    0.083 in
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-32
Machine Screw Slotted Drive #6-32 0.190 in Nylon 6/6 Black

020632B025B

Price Range
$0.0854 - $0.0731

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.250 in
  • Head Diameter
    0.279 in
  • Head Height
    0.060 in
  • Countersunk Screw Degree
    100
  • Thread Size
    6-32
Nylon Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.8 mm | 0.228 in

50M030050H030

Price Range
$0.072 - $0.0525

Stock Levels
2000 In stock
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.228 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M3
Machine Screw Slotted Drive M3 x 0.5 3.3 mm Nylon 6/6 Black

50M030050H005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw Slotted Drive M3.5 x 0.6 3.7 mm Nylon 6/6 Black

50M035060H006B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5 x 0.6
Machine Screw Slotted Drive M4 x 0.7 32.3 mm Nylon 6/6 Black

50M040070H035B

Price Range
$0.119 - $0.0867

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M5 x 0.8 27.3 mm Nylon 6/6 Black

50M050080H030B

Price Range
$0.1278 - $0.093

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8