These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.3318 - $0.4551 | 5000 In stock |
M10
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2
|
0.197 in
5.0 mm
|
0.15 in
3.8 mm
|
||
| $0.0488 - $0.0669 | 29000 In stock |
M2 x 0.4
|
0.157 in
4.0 mm
|
0.11 in
2.8 mm
|
||
| $0.306 - $0.4199 | 500 In stock |
M10
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| $0.3446 - $0.4728 | Request the lead time here |
M10
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0492 - $0.0675 | 11000 In stock |
M2 x 0.4
|
0.236 in
6.0 mm
|
0.189 in
4.8 mm
|
||
| $0.0491 - $0.0672 | 29000 In stock |
M2.5 x 0.45
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
||
| $0.0513 - $0.0702 | 23000 In stock |
M2.5
|
0.63 in
16.0 mm
|
0.571 in
14.5 mm
|
||
| $0.0497 - $0.0683 | 29000 In stock |
M2 x 0.4
|
0.315 in
8.0 mm
|
0.268 in
6.8 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2.5
|
0.394 in
10.0 mm
|
0.335 in
8.5 mm
|
||
| $0.0521 - $0.0713 | 5000 In stock |
M2.5 x 0.45
|
0.984 in
25.0 mm
|
0.925 in
23.5 mm
|
||
| $0.0788 - $0.108 | 1500 In stock |
M4 x 0.7
|
1.378 in
35.0 mm
|
1.272 in
32.3 mm
|
||
| $0.0497 - $0.0683 | 11000 In stock |
M2.5
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| $0.0503 - $0.069 | 37000 In stock |
M2
|
0.394 in
10.0 mm
|
0.346 in
8.8 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M2 x 0.4
|
0.63 in
16.0 mm
|
0.583 in
14.8 mm
|
||
| $0.0507 - $0.0696 | 11000 In stock |
M2
|
0.472 in
12.0 mm
|
0.425 in
10.8 mm
|
||
| $0.3186 - $0.4371 | 3500 In stock |
M10x1.5
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0582 - $0.08 | 5000 In stock |
M3 x 0.5
|
1.654 in
42.0 mm
|
1.587 in
40.3 mm
|
||
| $0.0488 - $0.0669 | 18000 In stock |
M2.5 x 0.45
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
||
| $0.0516 - $0.0707 | 8000 In stock |
M2.5 x 0.45
|
0.787 in
20.0 mm
|
0.728 in
18.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue