These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0614 - $0.0842 | Request the lead time here |
M4 x 0.7
|
0.984 in
25.0 mm
|
0.878 in
22.3 mm
|
||
| $0.3105 - $0.4259 | 500 In stock |
M8x1.25
|
0.984 in
25.0 mm
|
0.803 in
20.4 mm
|
||
| $0.0606 - $0.083 | Request the lead time here |
M4 x 0.7
|
0.591 in
15.0 mm
|
0.484 in
12.3 mm
|
||
| $0.0842 - $0.1157 | Request the lead time here |
M3.5 x 0.6
|
1.378 in
35.0 mm
|
1.287 in
32.7 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M2 x 0.4
|
0.315 in
8.0 mm
|
0.268 in
6.8 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M3 x 0.5
|
0.472 in
12.0 mm
|
0.406 in
10.3 mm
|
||
| $0.4538 - $0.6224 | Request the lead time here |
M10x1.5
|
2.362 in
60.0 mm
|
2.165 in
55.0 mm
|
||
| $0.0596 - $0.0819 | Request the lead time here |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
0.894 in
22.7 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M2 x 0.4
|
0.984 in
25.0 mm
|
0.937 in
23.8 mm
|
||
| $0.093 - $0.1278 | Request the lead time here |
M5 x 0.8
|
1.181 in
30.0 mm
|
1.075 in
27.3 mm
|
||
| $0.0588 - $0.0807 | Request the lead time here |
M3.5 x 0.6
|
0.63 in
16.0 mm
|
0.539 in
13.7 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
| $0.1098 - $0.1503 | Request the lead time here |
M6x1.0
|
1.378 in
35.0 mm
|
1.248 in
31.7 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
0.236 in
6.0 mm
|
0.146 in
3.7 mm
|
||
| $0.0641 - $0.0879 | Request the lead time here |
M3 x 0.5
|
1.654 in
42.0 mm
|
1.587 in
40.3 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
#2-56
|
0.313 in
8 mm
|
0.262 in
6.7 mm
|
||
| $0.0606 - $0.0831 | Request the lead time here |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.524 in
13.3 mm
|
||
| $0.0611 - $0.0839 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.681 in
17.3 mm
|
||
| $0.054 - $0.0741 | 3000 In stock |
M2 x 0.4
|
0.197 in
5.0 mm
|
0.15 in
3.8 mm
|
||
| $0.3504 - $0.4806 | Request the lead time here |
M10x1.5
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue