These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0578 - $0.0792 | Request the lead time here |
M3.5 x 0.6
|
0.394 in
10.0 mm
|
0.303 in
7.7 mm
|
||
| $0.0663 - $0.0911 | Request the lead time here |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.366 in
9.3 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#4-40
|
0.156 in
4 mm
|
0.089 in
2.3 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M2.5 x 0.45
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
M5 x 0.8
|
0.591 in
15.0 mm
|
0.484 in
12.3 mm
|
||
| $0.0768 - $0.1053 | Request the lead time here |
M6x1.0
|
0.315 in
8.0 mm
|
0.185 in
4.7 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
6-32
|
0.625 in
15.9 mm
|
0.542 in
13.8 mm
|
||
| $0.1046 - $0.1431 | Request the lead time here |
M6x1.0
|
0.472 in
12.0 mm
|
0.343 in
8.7 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M2.5 x 0.45
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
||
| $0.0596 - $0.0819 | Request the lead time here |
M3.5 x 0.6
|
0.984 in
25.0 mm
|
0.894 in
22.7 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M2 x 0.4
|
0.984 in
25.0 mm
|
0.937 in
23.8 mm
|
||
| $0.093 - $0.1278 | Request the lead time here |
M5 x 0.8
|
1.181 in
30.0 mm
|
1.075 in
27.3 mm
|
||
| $0.0588 - $0.0807 | Request the lead time here |
M3.5 x 0.6
|
0.63 in
16.0 mm
|
0.539 in
13.7 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M3 x 0.5
|
0.236 in
6.0 mm
|
0.169 in
4.3 mm
|
||
| $0.054 - $0.0741 | 3000 In stock |
M2 x 0.4
|
0.197 in
5.0 mm
|
0.15 in
3.8 mm
|
||
| $0.0606 - $0.0831 | Request the lead time here |
M4 x 0.7
|
0.63 in
16.0 mm
|
0.524 in
13.3 mm
|
||
| $0.0611 - $0.0839 | Request the lead time here |
M4 x 0.7
|
0.787 in
20.0 mm
|
0.681 in
17.3 mm
|
||
| $0.056 - $0.0768 | Request the lead time here |
M3 x 0.5
|
0.591 in
15.0 mm
|
0.524 in
13.3 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
#2-56
|
0.313 in
8 mm
|
0.262 in
6.7 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
0.236 in
6.0 mm
|
0.146 in
3.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue