These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0554 - $0.0758 | Request the lead time here |
M2.5
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.3252 - $0.4461 | Request the lead time here |
M10
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0576 - $0.0791 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0585 - $0.0801 | Request the lead time here |
M4 x 0.7
|
0.591 in
15.0 mm
|
0.484 in
12.3 mm
|
||
$0.0593 - $0.0813 | Request the lead time here |
M4
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0536 - $0.0735 | Request the lead time here |
M2 x 0.4
|
0.433 in
11.0 mm
|
0.386 in
9.8 mm
|
||
$0.0582 - $0.08 | Request the lead time here |
M4
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
$0.0545 - $0.0746 | Request the lead time here |
M3.5 x 0.6
|
0.197 in
5.0 mm
|
0.106 in
2.7 mm
|
||
$0.0534 - $0.0732 | Request the lead time here |
M3
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.0636 - $0.087 | Request the lead time here |
M5 x 0.8
|
0.394 in
10.0 mm
|
0.287 in
7.3 mm
|
||
$0.0813 - $0.1118 | Request the lead time here |
M3.5
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
$0.0528 - $0.0726 | Request the lead time here |
M2
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0539 - $0.074 | Request the lead time here |
M3
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
$0.4385 - $0.6014 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
||
$0.0534 - $0.0732 | Request the lead time here |
M2
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.0548 - $0.075 | Request the lead time here |
M2.5
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.30 - $0.4115 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0653 - $0.0762 | 1000 In stock |
#6-32
|
|
0.315 in
8 mm
|
||
$0.0539 - $0.074 | 9000 In stock |
M4
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0648 - $0.0756 | Request the lead time here |
#8-32
|
|
0.303 in
7.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue