Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
956 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
$0.0887 - $0.0887 Request the lead time here
#4-40
0.080 in
1.000 in
$0.0522 - $0.0608 3000 In stock
#2-56
0.250 in
$0.0518 - $0.0603 Request the lead time here
#4-40
0.060 in
0.188 in
$0.0585 - $0.0683 3000 In stock
8-32
0.750 in
$0.0542 - $0.0632 2000 In stock
#4-40
0.625 in
$0.056 - $0.0654 10000 In stock
6-32
0.500 in
$0.0579 - $0.0672 Request the lead time here
8-32
0.096 in
0.438 in
$0.053 - $0.0621 Request the lead time here
#4-40
0.375 in
$0.0542 - $0.0632 4000 In stock
6-32
0.188 in
$0.0437 - $0.06 2000 In stock
6-32
1.000 in
010832P100 $0.0449 - $0.0615 14500 In stock
8-32
1.000 in
$0.0536 - $0.0626 102000 In stock
#4-40
0.500 in
$0.0549 - $0.0641 10000 In stock
6-32
0.313 in
$0.0575 - $0.0671 26000 In stock
8-32
0.375 in
$0.053 - $0.0621 22000 In stock
#2-56
0.375 in
$0.0566 - $0.0662 Request the lead time here
6-32
0.625 in
$0.0435 - $0.0597 Request the lead time here
6-32
0.875 in
$0.0531 - $0.0624 Request the lead time here
#4-40
0.438 in
$0.0546 - $0.0635 42000 In stock
6-32
0.250 in
$0.0572 - $0.0668 81000 In stock
8-32
0.250 in
  • of 48
Machine Screw Nylon 6/6 Crossed Drive Pan Head #4-40 1.000 in 0.210 in

NSP-4-16-01

Price Range
$0.0887 - $0.0887

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.210 in
  • Head Height
    0.080 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010256P025

Price Range
$0.0608 - $0.0522

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 4.8 mm | 0.188 in; Head Diameter 5.4 mm | 0.212 in

010440P018

Price Range
$0.0603 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.219 in
  • Head Height
    0.060 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.750 in 0.322 in

010832P075

Price Range
$0.0683 - $0.0585

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #4-40 0.625 in 0.219 in

010440P062

Price Range
$0.0632 - $0.0542

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 0.500 in 0.270 in

010632P050

Price Range
$0.0654 - $0.056

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size #8-32; Thread Length 11.1 mm | 0.438 in; Head Diameter 8 mm | 0.314 in

010832P043

Price Range
$0.0672 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.322 in
  • Head Height
    0.096 in
  • Thread Length
    0.438 in
  • Thread Size
    8-32
  • Colour
    Natural
Machine Screw Nylon 6/6 Slotted Drive Pan Head #4-40 0.375 in 0.219 in

010440P037

Price Range
$0.0621 - $0.053

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P018

Price Range
$0.0632 - $0.0542

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 1.000 in 0.270 in

010632P100

Price Range
$0.06 - $0.0437

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 1.000 in 0.322 in

010832P100

Price Range
$0.0615 - $0.0449

Stock Levels
14500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010440P050

Price Range
$0.0626 - $0.0536

Stock Levels
102000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010632P031

Price Range
$0.0641 - $0.0549

Stock Levels
10000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.375 in 0.322 in

010832P037

Price Range
$0.0671 - $0.0575

Stock Levels
26000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010256P037

Price Range
$0.0621 - $0.053

Stock Levels
22000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 0.625 in 0.270 in

010632P062

Price Range
$0.0662 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 0.875 in 0.270 in

010632P087

Price Range
$0.0597 - $0.0435

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #4-40 0.437 in 0.219 in

010440P043

Price Range
$0.0624 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #6-32 0.250 in 0.270 in

010632P025

Price Range
$0.0635 - $0.0546

Stock Levels
42000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw Nylon 6/6 Slotted Drive Pan Head #8-32 0.250 in 0.322 in

010832P025

Price Range
$0.0668 - $0.0572

Stock Levels
81000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6