Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Height | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0552 - $0.0756 | 10000 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
$0.111 - $0.1298 | 16000 In stock |
#0-80
|
0.039 in
1 mm
|
0.250 in
6.4 mm
|
||
$0.0612 - $0.0716 | 1000 In stock |
#6-32
|
|
1.625 in
41.3 mm
|
||
$0.0537 - $0.0626 | 44000 In stock |
#6-32
|
0.092 in
2.3 mm
|
0.375 in
9.5 mm
|
||
$0.0554 - $0.0647 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
1.000 in
25.4 mm
|
||
$0.0554 - $0.0758 | Request the lead time here |
M2.5
|
|
0.984 in
25.0 mm
|
||
$0.4136 - $0.5673 | Request the lead time here |
M10
|
|
1.969 in
50.0 mm
|
||
$0.0549 - $0.0641 | 2000 In stock |
#4-40
|
|
0.189 in
4.8 mm
|
||
$0.0581 - $0.0675 | Request the lead time here |
#6-32
|
0.092 in
2.3 mm
|
0.250 in
6.4 mm
|
||
$0.0611 - $0.0837 | Request the lead time here |
1/4-20
|
0.198 in
5 mm
|
0.875 in
22.2 mm
|
||
$0.0579 - $0.0794 | Request the lead time here |
M4
|
|
0.394 in
10.0 mm
|
||
$0.0626 - $0.086 | Request the lead time here |
1/4-28
|
|
0.438 in
11.1 mm
|
||
$0.0642 - $0.0881 | Request the lead time here |
#12-24
|
|
1.000 in
25.4 mm
|
||
$0.0608 - $0.071 | Request the lead time here |
#2-56
|
|
0.875 in
22.2 mm
|
||
$0.0548 - $0.075 | Request the lead time here |
M3
|
|
0.787 in
20.0 mm
|
||
$0.0522 - $0.0716 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
||
$0.0644 - $0.0884 | Request the lead time here |
M5
|
|
0.63 in
16.0 mm
|
||
$0.063 - $0.0866 | Request the lead time here |
M5
|
|
0.315 in
8.0 mm
|
||
$0.0626 - $0.086 | Request the lead time here |
M5
|
|
0.236 in
6.0 mm
|
||
$0.0705 - $0.0822 | Request the lead time here |
#10-32
|
0.150 in
3.8 mm
|
1.250 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue