Menu Search

Plastic Pan Head Screws

In stock

Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.

It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon, PC
  • Colour: Natural, Clear
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
954 results
Product SKUs information
Item Code Price range Availability Thread Size Head Height Thread Length View
12000 In stock
5/16-18
0.875 in
Request the lead time here
#10-32
0.310 in
2000 In stock
#6-32
0.375 in
1000 In stock
#6-40
0.092 in
0.250 in
Request the lead time here
#6-40
0.375 in
Request the lead time here
8-32
0.125 in
8500 In stock
#10-32
1.500 in
Request the lead time here
#10-32
0.150 in
0.500 in
500 In stock
#10-32
0.150 in
2.000 in
1000 In stock
#12-24
0.500 in
3000 In stock
1/4" x 20
2.500 in
Request the lead time here
1/4" x 20
0.198 in
1.250 in
Request the lead time here
1/4-28
0.438 in
Request the lead time here
1/4-28
0.198 in
0.438 in
2000 In stock
1/2-13
1.000 in
Request the lead time here
8-32
0.281 in
1000 In stock
8-32
1.375 in
1000 In stock
#10-32
0.250 in
500 In stock
1/4" x 20
3.000 in
1500 In stock
1/4" x 20
0.198 in
1.500 in
  • of 48
Machine Screw - Natural; Nylon 6/6;

0131218P087


Stock Levels
12000 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011032P031


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.310 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in;

010632W037PC


Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #6-40; Thread Length 6.4 mm | 0.250 in;

010640PW025


Stock Levels
1000 In stock
Attributes
  • Head Height
    0.092 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010640P037


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Clear; PC;

010832P012PC


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    8-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

011032P150


Stock Levels
8500 In stock
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 12.7 mm | 0.500 in;

011032PW050


Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.150 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in;

011032PW200


Stock Levels
500 In stock
Attributes
  • Head Height
    0.150 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

011224P050


Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #12-24
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012520P250


Stock Levels
3000 In stock
Attributes
  • Thread Length
    2.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 31.8 mm | 1.250 in;

012520PW125


Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.250 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

012528P043


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-28; Thread Length 11.1 mm | 0.438 in;

012528PW043


Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.198 in
  • Thread Length
    0.438 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

0150013P100


Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/2-13
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P028


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

010832P137


Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.375 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
PC Crossed Drive Pan Head Machine Screw - Thread Size #10-32; Thread Length 6.4 mm | 0.250 in;

011032W025PC


Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Material
    PC
  • Full Material
    Polycarbonate
Machine Screw - Natural; Nylon 6/6;

012520P300


Stock Levels
500 In stock
Attributes
  • Thread Length
    3.000 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size 1/4-20; Thread Length 38.1 mm | 1.500 in;

012520PW150


Stock Levels
1500 In stock
Attributes
  • Head Height
    0.198 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4" x 20
  • Colour
    Natural
  • Material
    Nylon 6/6