Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.
Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Our range features slotted and non slotted options.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Outside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.1844 - $0.215 | 9000 In stock |
#4-40
|
Black
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
| $0.1509 - $0.2069 | 5500 In stock |
1/4-20
|
Black
|
0.540 in
13.7 mm
|
0.365 in
9.3 mm
|
||
| $0.1371 - $0.188 | 15500 In stock |
1/4-20
|
Natural
|
0.540 in
13.7 mm
|
0.365 in
9.3 mm
|
||
| $0.1932 - $0.2253 | 5000 In stock |
#10-24
|
Black
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
| $0.1836 - $0.2141 | 7000 In stock |
#6-32
|
Black
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
| $0.1757 - $0.2048 | 27000 In stock |
#10-32
|
Natural
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
| $0.1757 - $0.2048 | Request the lead time here |
#10-24
|
Natural
|
0.425 in
10.8 mm
|
0.325 in
8.3 mm
|
||
| $0.1269 - $0.1481 | 10000 In stock |
#10-24
|
Natural
|
0.400 in
10.2 mm
|
0.359 in
9.1 mm
|
||
| $0.1881 - $0.2198 | 54000 In stock |
#8-32
|
Black
|
0.425 in
10.8 mm
|
0.305 in
7.7 mm
|
||
| $0.1671 - $0.1947 | 27996 In stock |
#6-32
|
Natural
|
0.360 in
9.1 mm
|
0.275 in
7 mm
|
||
| $0.1676 - $0.1953 | Request the lead time here |
#4-40
|
Natural
|
0.300 in
7.6 mm
|
0.280 in
7.1 mm
|
||
| $0.1713 - $0.1998 | 131000 In stock |
#8-32
|
Natural
|
0.425 in
10.8 mm
|
0.305 in
7.7 mm