Menu Search

Plastic Wing Nuts

In stock

Wing Nuts are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our range features wing nuts that are suitable for imperial and metric threads, including a moulded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Materials available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
89 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Wing Spread View
$0.209 - $0.2436 2000 In stock
1/4-20
Black
Nylon 6/6
1.172 in
$0.1743 - $0.2393 Request the lead time here
#10-24
Black
Nylon 6/6
1.090 in
$0.6978 - $0.8142 Request the lead time here
3/8-24
Black
Nylon 6/6
1.563 in
$0.2714 - $0.3164 Request the lead time here
3/8-16
Black
Nylon 6/6
1.370 in
$0.1568 - $0.1817 Request the lead time here
#8-32
Black
Nylon 6/6
0.625 in
$0.1568 - $0.1817 Request the lead time here
#6-32
Black
Nylon 6/6
0.625 in
$0.1419 - $0.1947 300 In stock
#8-32
Black
Nylon 6/6
0.900 in
$0.1557 - $0.1817 Request the lead time here
#4-40
Black
Nylon 6/6
0.625 in
$0.1419 - $0.1947 Request the lead time here
#4-40
Black
Nylon 6/6
0.900 in
$0.731 - $0.8525 Request the lead time here
5/16-18
Black
Nylon 6/6
1.563 in
$0.1419 - $0.1947 Request the lead time here
#10-24
Black
Nylon 6/6
0.900 in
$0.2714 - $0.3164 Request the lead time here
1/4-28
Black
Nylon 6/6
1.360 in
$0.2439 - $0.2847 6000 In stock
1/4-20
Black
Nylon 6/6
1.360 in
$0.1863 - $0.2172 Request the lead time here
#6-32
Black
Nylon 6/6
0.900 in
$0.2843 - $0.3899 Request the lead time here
M12 x 1.75
Black
Nylon 6/6
0.557 in
$0.2069 - $0.2837 Request the lead time here
5/16-18
Black
Nylon 6/6
1.370 in
$0.2835 - $0.3302 Request the lead time here
3/8-24
Black
Nylon 6/6
1.370 in
$0.6978 - $0.8142 Request the lead time here
3/8-16
Black
Nylon 6/6
1.563 in
$0.7599 - $0.8867 Request the lead time here
5/16-18
Black
Nylon 6/6
1.563 in
$0.1781 - $0.2079 Request the lead time here
#8-32
Black
Nylon 6/6
0.625 in
  • of 5
Wing Nut 1/4-20 0.531 in 1.172 in Nylon 6/6 Black

0625020DECOWNB

Price Range
$0.2436 - $0.209

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.172 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #10-24 0.630 in 1.090 in Nylon 6/6 Black

0601024WNAB

Price Range
$0.2393 - $0.1743

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.630 in
  • Wing Spread
    1.090 in
  • Thread Size
    #10-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 3/8-24 0.453 in 1.563 in Nylon 6/6 Black

0637524DECOWNB

Price Range
$0.8142 - $0.6978

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 3/8-16 0.720 in 1.370 in Nylon 6/6 Black

0637516WNB

Price Range
$0.3164 - $0.2714

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #8-32 0.313 in 0.625 in Nylon 6/6 Black

0600832DECOWNB

Price Range
$0.1817 - $0.1568

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #6-32 0.313 in 0.625 in Nylon 6/6 Black

0600632DECOWNB

Price Range
$0.1817 - $0.1568

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #8-32 0.480 in 0.900 in Nylon 6/6 Black

0600832WNB

Price Range
$0.1947 - $0.1419

Stock Levels
300 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #4-40 0.313 in 0.625 in Nylon 6/6 Black

0600440DECOWNB

Price Range
$0.1817 - $0.1557

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #4-40 0.480 in 0.900 in Nylon 6/6 Black

0600440WNB

Price Range
$0.1947 - $0.1419

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #4-40
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 5/16-18 0.453 in 1.563 in Nylon 6/6 Black

0631218DECOWNB

Price Range
$0.8525 - $0.731

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #10-24 0.480 in 0.900 in Nylon 6/6 Black

0601024WNB

Price Range
$0.1947 - $0.1419

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #10-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 1/4-28 0.710 in 1.360 in Nylon 6/6 Black

0625028WNB

Price Range
$0.3164 - $0.2714

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.710 in
  • Wing Spread
    1.360 in
  • Thread Size
    1/4-28
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 1/4-20 0.710 in 1.360 in Nylon 6/6 Black

0625020WNB

Price Range
$0.2847 - $0.2439

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.710 in
  • Wing Spread
    1.360 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #6-32 0.480 in 0.900 in Nylon 6/6 Black

0600632WNB

Price Range
$0.2172 - $0.1863

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #6-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut M12 x 1.75 22.56 mm 14.15 mm Nylon 6/6 Black

06M120175WNB

Price Range
$0.3899 - $0.2843

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.888 in
  • Wing Spread
    0.557 in
  • Thread Size
    M12 x 1.75
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 5/16-18 0.720 in 1.370 in Nylon 6/6 Black

0631218WNB

Price Range
$0.2837 - $0.2069

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 3/8-24 0.720 in 1.370 in Nylon 6/6 Black

0637524WNB

Price Range
$0.3302 - $0.2835

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.720 in
  • Wing Spread
    1.370 in
  • Thread Size
    3/8-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 3/8-16 0.453 in 1.563 in Nylon 6/6 Black

0637516DECOWNB

Price Range
$0.8142 - $0.6978

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut 5/16-18 0.453 in 1.563 in Nylon 6/6 Black

0631218DLWNB

Price Range
$0.8867 - $0.7599

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Wing Nut #8-32 0.313 in 0.625 in Nylon 6/6 Black

0600832DLWNB

Price Range
$0.2079 - $0.1781

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.313 in
  • Wing Spread
    0.625 in
  • Thread Size
    #8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6